Tool marking
Protect your tools against theft or being confused with those of others with custom tool marking. Our stripping and crimping tools can be customized and personalized with permanent laser engraving. With our marking service, we make tools your tool.
Crimping pliers, laser marked according to customer specifications, for uninsulated cable lugs, 0.34 - 2.5 mm2, indent crimp
Stripping tool, laser marked according to customer specifications, for cables and conductors (especially for cables protected against short circuits and ground leakages) 1.5 - 6 mm2, self-adjusting, stripping length of up to 18 mm, cutting capacity of up to 10 mm2 stranded/1.5 mm2 solid, replaceable stripping blade
Tool case, unequipped, lockable, with elasticated straps to hold tools in place, business card-sized marking label printed according to customer specifications
Crimping pliers, laser-inscribed to customer specifications, pliers and properties as in CRIMPFOX CENTRUS 6S
Crimping pliers, laser marked according to customer specifications, for insulated cable lugs, 0.5 mm2 ... 2.5 mm2 (red, blue), oval crimp
Crimping pliers, laser marked according to customer specifications, for uninsulated slip-on sleeves 2.8 and 4.8, 0.1 ... 1.5 mm2, B crimp
Tool bag, unequipped, business card-sized marking label printed according to customer specifications
Crimping pliers, laser marked according to customer specifications, for ferrules according to DIN 46228 Parts 1+4, 0.25 mm2 ... 6.0 mm2, lateral entry, trapezoidal crimp
Crimping pliers, laser marked according to customer specifications, for insulated cable lugs, 0.14 - 1.0 mm2 (light green, red), oval crimp
Your advantages
- Easily legible and permanent laser marking
- Prevent mix-ups or theft
- Identification for specific personnel or activities
- Easy ordering process
- Everything from a single source with our comprehensive product range
WIREFOX stripping tool with custom identification
Personalize your tool with our marking service
A selection of crimping and stripping tools can be engraved with two rows of 15 characters each (including spaces) in line with your requirements. All inscribable tools can be identified by the sequence “CUS” in the designation.
Define the marking information directly and clearly after tool selection. Entering the marking data is part of the ordering process.