HC-M-02-EMC-F
-
Contact insert module
1417376
Contact insert module, number of positions: 2, Socket, Crimp connection, 48 V, 10 A, 0.14 mm2 ... 2.5 mm2, application: Data/signal, for using two EMC connectors (female connector), number of positions: 1, 4, 8
Product details
| General | For HEAVYCON housing type B6 to B48, HC-M-B...MF-... module carrier frame required |
| General | Connectors may be operated only when there is no load/voltage. |
| Product type | EMC insert, modular |
| Series | HC-M-EMV |
| Application | Data/signal |
| Number of positions | 2 |
| Connection profile | 2 |
| Contact numbering | 1 - 2 |
| No. of cable outlets | 2 |
| Number of module slots | 2 |
| Number of slots | 2 |
| Contact material type | turned |
| rolled | |
| Shielded | no |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated voltage (III/3) | 48 V |
| Rated surge voltage | 0.8 kV |
| Rated current | 10 A |
| Connection technology | |
| Connection technology | Crimp connection |
| Conductor connection | |
| Conductor cross-section | 0.14 mm² ... 2.5 mm² |
| Dimensional drawing |
|
| Width | 34.2 mm |
| Height | 34 mm |
| Length | 29.4 mm |
| Mechanical characteristics | |
| Minimum housing height | 72 mm |
| Contact diameter | 1.6 mm |
| Material Line conductor | Zinc alloy |
| Flammability rating according to UL 94 | V0 |
| Contact material | Copper alloy |
| Contact surface material | Ag (power)/Au (signal) |
| Contact carrier material | PC |
| Standards/regulations | PC |
| Mechanical data | |
| Insertion/withdrawal cycles | ≥ 500 |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Testing | |
| Standards/regulations | PC: Fire protection in rail vehicles - requirement sets R22, R23, and R24 acc. to DIN EN 45545-2 (Risk level HL1 - HL3) |
| Assembly note | To ensure correct use, installation in housing with IP54 protection or better is required |
| Plastic module for the HC-M-EMV-BU/3-9.5 EMC connector |
| Item number | 1417376 |
| Packing unit | 2 pc |
| Minimum order quantity | 2 pc |
| Sales key | AF7ACE |
| Product key | AF7ACE |
| GTIN | 4055626112572 |
| Weight per piece (including packing) | 13.925 g |
| Weight per piece (excluding packing) | 13.25 g |
| Customs tariff number | 85389099 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440218 |
| ECLASS-15.0 | 27440207 |
ETIM
| ETIM 10.0 | EC002943 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0.064 kg CO2e |
Compatible products
-
HC-CBU-MOD - Coding element 1636130
-
HC-CST-MOD - Coding element 1636127
-
HC-M-EMV-BU/3-9,5 - Connector 1636091
-
HC-M-08-EMC-DSUB-F - Connector 1066080
-
HC-M-01-COAX-CK1,6-75-F - Connector 1066961
-
HC-M-01-COAX-CK2,5-50-F - Connector 1066959
-
HC-M-B06-MFH-B - Module carrier frame 1182085
-
HC-M-B10-MFH-B - Module carrier frame 1182088
-
HC-M-B16-MFH-B - Module carrier frame 1182090
-
HC-M-B24-MFH-B - Module carrier frame 1182094
-
HC-M-B06-MFH-H - Module carrier frame 1182087
-
HC-M-B10-MFH-H - Module carrier frame 1182089
-
HC-M-B16-MFH-H - Module carrier frame 1182093
-
HC-M-B24-MFH-H - Module carrier frame 1182095
-
HC-M-02-EMC-M - Contact insert module 1417374
-
HC-M-ADP-EMC - Adapter 1420486
-
HC-M-EMV-KON-EWZ - Contact removal tool 1678635
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150