The housing used has a decisive impact on how efficiently a device is mounted. ME MAX series electronics housings allow the easy latching together of the individual parts. In addition, the half-shell housings can be easily extended with center parts, resulting in a modularly extendable overall width.
DIN rail housing, Complete housing, tall design, with spring-cage connection, width: 6.3 mm, height: 93.1 mm, depth: 101.2 mm, color: blue (similar RAL 5015), cross connection: without bus connector