CK1,6-ED-2,50BU AG
-
Crimp contact
1663446
Crimp contact, series: HC-M-12, Socket, turned, contact diameter: 1.6 mm, connection cross section: 2.5 mm2 ... 2.5 mm2, AWG 14...14 , contact material: Cu alloy