RAD-RUGGED-BOX-CONF is a switchgear and controlgear assembly consisting of an IP66 polycarbonate housing with antenna feed-through and cable entries, a 230 V power supply unit, and surge protection. When ordering, select the wireless module as well as the type and number of I/O extension modules (up to three pieces). You can use the switchgear and controlgear assembly as a base, remote, or repeater station with or without I/O extension modules. It enables supply, sensor, actuator and antenna lines to be connected.
RAD-RUGGED-BOX-CONF
-
Wireless module
1091638
Radioline switchgear and controlgear assembly in impact-proof IP66 outdoor housing with universal power supply 100...240 V AC, surge protection and antenna feedthrough. Type of wireless module (frequency band), type and number of I/O extension modules are configurable.
Product details
-
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
PLT-SEC-T3-230-FM-PT - Type 3 surge protection device 2907928
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
NBC-COX-CNM/0.5-S/COX-CLM - Coaxial cable 1340130
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
CLIPFIX 35-5 - End bracket 3022276
-
PT 2,5 - Feed-through terminal block 3209510
-
PT 2,5 BU - Feed-through terminal block 3209523
-
PT 4-TWIN-PE - Protective conductor terminal block 3211780
-
D-PT 4-TWIN - End cover 3208977
-
G-INS-M20-S68N-PNES-LG - Cable gland 1414568
-
A-INL-M20-P-LG - Counter nut 1414570
-
A-INB-M12-69KN-P-LG - Pressure compensation element 1415222
-
A-INL-M12-P-LG - Counter nut 1417659
-
E/ME TBUS NS35 GY - End bracket 2713780
-
RAD-2400-IFS - Wireless module 2901541
-
RAD-900-IFS-AU - Wireless module 2702878
-
RAD-DAIO6-IFS - I/O extension module 2901533
-
RAD-DI4-IFS - I/O extension module 2901535
-
RAD-DOR4-IFS - I/O extension module 2901536
-
RAD-DI8-IFS - I/O extension module 2901539
-
RAD-DO8-IFS - I/O extension module 2902811
-
RAD-AI4-IFS - I/O extension module 2901537
-
RAD-AO4-IFS - I/O extension module 2901538
-
RAD-PT100-4-IFS - I/O extension module 2904035
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Control box |
| Application | I/O |
| RS-232 | |
| RS-485 | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Protection class | I (In accordance with DIN EN 61140) |
| Supply | |
| Supply voltage range | 100 V AC ... 240 V AC |
| Description of the input | Depending on the selected I/O extension module |
| Analog | |
| Output name | Depending on the selected I/O extension module |
| Wireless | |
| Range | Depending on the selected wireless module |
| Wireless | |
| Interface description | Trusted Wireless |
| Direction | Bi-directional |
| Antenna connection method | N (female) |
| Wireless | |
| Frequency band | 2.4 GHz |
| 868 MHz | |
| 900 MHz | |
| Dimensional drawing |
|
| Width | 300 mm |
| Height | 240 mm |
| Depth | 150 mm |
| Color (Housing) | light gray (RAL 7035) |
| Material (Housing) | Polycarbonate |
| External cable diameter | 6 mm ... 12 mm |
| Other resistance | UV resistant (In accordance with UL 508) |
| Ambient conditions | |
| Degree of protection | IP66 |
| Impact strength | IK10 (+35 °C) |
| IK08 (-25 °C) | |
| Ambient temperature (operation) | -25 °C ... 55 °C (>48 °C derating) |
| Ambient temperature (storage/transport) | -25 °C ... 55 °C |
| Altitude | < 2000 m (Above sea level) |
| Permissible humidity (storage/transport) | 25 % ... 95 % (non-condensing) |
| Other resistance | UV resistant (In accordance with UL 508) |
| Halogen-free | |
| Standard designation | Halogen-free |
| Standards/specifications | DIN VDE 0472-815 |
| Note | 1 |
| Mounting type | Panel mounting |
| Mast mounting |
| Item number | 1091638 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNC61Z |
| Product key | DNC61Z |
| Weight per piece (including packing) | 4,113 g |
| Weight per piece (excluding packing) | 3,561 g |
| Customs tariff number | 85176200 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27180590 |
| ECLASS-15.0 | 27180590 |
ETIM
| ETIM 10.0 | EC000261 |
UNSPSC
| UNSPSC 21.0 | 31261500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
RAD-CONF-RF3 - Configuration memory 2902814
-
RAD-CONF-RF5 - Configuration memory 2902815
-
RAD-CONF-RF7 - Configuration memory 2902816
-
RAD-868-CONF-RF1 - Configuration memory 2702197
-
RAD-900-CONF-RF1 - Configuration memory 2702122
-
RAD-MEMORY - Configuration memory 2902828
-
RAD-CABLE-USB - Cable for programming 2903447
-
SCC 10-NS35 - Shield connection terminal block 1019440
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-01 - Antenna 1396316
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
ANT-DIR-868-01 - Antenna 2702137
-
ANT-DIR-2459-01 - Antenna 2701186
-
RAD-ISM-900-ANT-YAGI-6.5-N - Antenna 2867814
-
RAD-ISM-900-ANT-YAGI-10-N - Antenna 5606614
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
RAD-SPL-2-N/N - Antenna splitter 2702293
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
-
RAD-2400-IFS - Wireless module 2901541
-
RAD-900-IFS-AU - Wireless module 2702878
-
RAD-DAIO6-IFS - I/O extension module 2901533
-
RAD-DI4-IFS - I/O extension module 2901535
-
RAD-DOR4-IFS - I/O extension module 2901536
-
RAD-DI8-IFS - I/O extension module 2901539
-
RAD-DO8-IFS - I/O extension module 2902811
-
RAD-AI4-IFS - I/O extension module 2901537
-
RAD-AO4-IFS - I/O extension module 2901538
-
RAD-PT100-4-IFS - I/O extension module 2904035
Your advantages
Frequently asked questions
Do the devices meet the cybersecurity requirements of the Radio Equipment Directive (RED)?
The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network commu...
View more
The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network communication or misuse resources. Therefore, this requirement does not apply to the devices.
Article 3.3, e: Not applicable to the devices, as no personal data is processed and the privacy of end users is not affected
Article 3.3, f: Not applicable, as the devices are not used for financial transactions