RAD-DAIO6-IFS
-
I/O extension module
2901533
Radioline - I/O extension module, 2 digital inputs and outputs (0 ... 250 V AC/DC) and 1 analog input (0/4 ... 20 mA) and output (0/4 ... 20 mA, 0 ... 10 V)
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Extension module |
| MTTF | 889 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 391 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 151 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Electrical isolation | 300 V (Rated insulation voltage (in each case between the digital inputs // digital outputs // TBUS supply, reinforced insulation in accordance with EN/IEC 61010)) |
| 50 V (Rated insulation voltage (in each case between the analog inputs / analog outputs / TBUS supply, reinforced insulation in accordance with EN/IEC 61010)) | |
| 300 V (Rated insulation voltage (in each case between the digital inputs and outputs // analog inputs and outputs, reinforced insulation in accordance with EN/IEC 61010)) | |
| 300 V (Rated insulation voltage (to adjacent devices, basic insulation in accordance with EN/IEC 61010)) | |
| Test voltage for digital I/Os | 2.5 kV AC (50 Hz, 1 min.) |
| Test voltage for analog I/Os | 1.5 kV AC (50 Hz, 1 min.) |
| Maximum power dissipation for nominal condition | 2.28 W |
| Transient surge protection | yes |
| Supply | |
| Supply voltage range | 19.2 V DC ... 30.5 V DC (DIN rail bus connector) |
| Max. current consumption | ≤ 95 mA (At 24 V DC, at 25°C) |
| Digital | |
| Max. current consumption | < 1 mA |
| Analog | |
| Description of the input | Analog input |
| Number of inputs | 1 |
| Current input signal | 0 mA ... 20 mA (can be set via DIP switches) |
| 4 mA ... 20 mA (can be set via DIP switches) | |
| Max. current input signal | 22 mA |
| Input resistance current input | < 70 Ω |
| Resolution | 16 bit |
| Precision | ≤ 0.02 % (at 25 °C) |
| Protective circuit | Short-circuit and overload protection |
| Temperature coefficient, typical | typ. 0.0025 %/K (at -40 °C ... +70 °C) |
| Supply voltage | 12 V DC (UANA via terminal block PWR1, +I1, for passive sensors, 25 mA) |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 2 |
| Voltage input signal | 0 V AC/DC ... 250 V AC/DC |
| Switching level "0" signal | 0 V AC/DC ... 4 V AC/DC (Low-voltage input) |
| 0 V AC/DC ... 20 V AC/DC (High-voltage input) | |
| Switching level "1" signal | 10 V AC/DC ... 50 V AC/DC (Low-voltage input) |
| 50 V AC/DC ... 250 V AC/DC (High-voltage input) | |
| Input frequency | ≤ 2 Hz |
| Digital | |
| Output name | Relay output |
| Number of outputs | 2 |
| Contact switching type | Changeover contact |
| Contact material | AgSnO2 |
| Maximum switching voltage | 250 V AC/DC |
| Min. switching current | ≥ 10 mA |
| Max. switching current | 2 A (250 V AC) |
| 0.168 A (250 V DC) | |
| 2 A (24 V DC) | |
| Mechanical service life | 1x 107 cycles |
| Electrical service life | 2x 105 cycles (At 2 A, 250 V AC, cosφ 0.4) |
| 2x 105 cycles (At 1 A, 24 V DC, L/R = 48 ms) | |
| Maximum switching frequency | 2 Hz |
| Behavior of the outputs (adjustable via DIP switch) | Hold / Reset |
| Analog | |
| Output name | Analog output |
| Number of outputs | 1 |
| Voltage output signal | 0 V ... 10 V |
| Max. voltage output signal | ~ 10.83 V |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Max. current output signal | ~ 21.67 mA |
| Load | ≥ 10 kΩ |
| ≤ 500 Ω | |
| Resolution | 16 bit |
| Precision | ≤ 0.02 % (at 25 °C) |
| typ. 0.5 % (Voltage output) | |
| Temperature coefficient, typical | typ. 0.0025 %/K (at -40 °C ... +70 °C) |
| Protective circuit | Transient protection of outputs |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| 5 lbf-in. ... 7 lbf-in. | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| 5 lbf-in. ... 7 lbf-in. |
| Status display | LED supply voltage, PWR (green) |
| Green LED (bus communication, DAT) | |
| LED periphery error, ERR (red) | |
| Yellow LED (digital input, DI1) | |
| Yellow LED (digital input, DI2) | |
| Yellow LED (digital output, DO1) | |
| Yellow LED (digital output, DO2) |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 113 mm |
| Depth | 114.5 mm |
| Color (Housing) | gray (RAL 7042) |
| Material (Housing) | PA 6.6-FR |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C (>55°C derating, see technical documentation) |
| -40 °F ... 158 °F (>131°F derating, see technical documentation) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| -40 °F ... 185 °F | |
| Altitude | 2000 m |
| Permissible humidity (operation) | 20 % ... 85 % |
| Permissible humidity (storage/transport) | 20 % ... 85 % |
| Shock | 16g, 11 ms |
| Vibration (operation) | in accordance with IEC 60068-2-6: 5g, 10 Hz ... 150 Hz |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec nC IIC T4 Gc |
| Certificate | IBExU 15 ATEX B008 X |
| Note | Please follow the special installation instructions in the documentation! |
| IECEx | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | IECEx IBE 13.0019X |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Class I, Div. 2, Groups A, B, C, D T4A | |
| Class I, Zone 2, IIC T4 | |
| CCC / China-Ex | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | 2022122310115625 |
| KC approval for South Korea | |
| Certificate | R-R-PCK-2901533 |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| EMC | |
| Standard designation | EMC – Immunity for industrial areas |
| Standards/specifications | EN 61000-6-2 |
| EMC | |
| Standard designation | EMC interference emissions for industrial environments |
| Standards/specifications | EN 61000-6-4 |
| Explosive atmospheres | |
| Standard designation | Ex areas, essential requirements |
| Standards/specifications | EN 60079-0 |
| Explosive atmospheres | |
| Standard designation | Ex areas, type of protection n |
| Standards/specifications | EN 60079-15 |
| Mounting type | DIN rail mounting |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Useable DIN rail type | DIN rail: 35 mm |
| Item number | 2901533 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC61D |
| Product key | DNC61D |
| GTIN | 4046356610216 |
| Weight per piece (including packing) | 200.91 g |
| Weight per piece (excluding packing) | 140.13 g |
| Customs tariff number | 85177900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242602 |
| ECLASS-15.0 | 27242602 |
ETIM
| ETIM 10.0 | EC001597 |
UNSPSC
| UNSPSC 21.0 | 32151602 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 86507bc8-14a1-4496-9fe1-04df08b198dc |
Compatible products
Your advantages
Easy startup via thumbwheel
Channel-to-channel electrical isolation
Extended temperature range of -40 °C … +70 °C
Easy module replacement even during operation (hot swap)
Approved for use in zone 2
Digital wide-range inputs/outputs (0 ...250 V AC/DC)
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150