The popular, straightforward method of distributing I/O information using white thumbwheels on the front of the equipment is now also available for RS-485 networks. Addressing the RS-485 front module is quick and easy too – all it takes is a turn of the yellow thumbwheel. This enhances the Radioline system's flexibility, allowing it to be used for solutions in even more applications. To increase the range, it is of course possible to replace the RS-485 line with alternative transmission media. Phoenix Contact offers a range of converters for fiber-optic cables, SHDSL, wireless or Ethernet technology.
RAD-RS485-IFS
-
Communication module
2702184
Radioline - RS-485 multipoint multiplexer, can be extended with I/O modules, can be used as Modbus/RTU bus coupler or can be combined with Radioline wireless system, up to 99 stations, range of up to 1.2 km on in-house copper cables
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Communication module |
| Application | RS-485 |
| Operating mode | I/O data (Default setting, configuration via thumbwheel) |
| Modbus/RTU server (Default setting, configuration via thumbwheel) | |
| MTTF | 1233 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 514 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 212 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Rated insulation voltage | 60 V (In accordance with EN/IEC 60079-7) |
| Maximum power dissipation for nominal condition | 1.56 W |
| Transient surge protection | yes |
| System limits | |
| Number of supported devices | ≤ 99 (Addressing via thumbwheel) |
| Number of possible extension modules | ≤ 32 (Per module) |
| Supply | |
| Supply voltage range | 19.2 V DC ... 30.5 V DC |
| Max. current consumption | ≤ 65 mA (at 24 V DC, at 25 °C, stand-alone) |
| ≤ 6 A (at 24 V DC, with DIN rail connector at full capacity) | |
| Digital | |
| Output name | Link relay output |
| Number of outputs | 1 |
| Contact switching type | Changeover contact |
| Contact material | PdRu, gold-plated |
| Maximum switching voltage | 30 V AC/DC |
| 60 V DC | |
| Max. switching current | 500 mA (30 V AC/DC) |
| 300 mA (60 V DC) | |
| Electrical service life | 5x 105 switching cycles with 0.5 A at 30 V DC |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| 5 lbf-in. ... 7 lbf-in. | |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| 5 lbf-in. ... 7 lbf-in. |
| Serial: RS-485 | |
| Data rate | 300 bps / 600 bps / 1.2 kbps / 2.4 kbps / 4.8 kbps / 9.6 kbps / 19.2 kbps / 38.4 kbps / 57.6 kbps / 93.75 kbps / 115.2 kbps (Default setting: 19.2/8/E/1) |
| Connection method | COMBICON plug-in screw terminal block |
| Connection technology | 2-conductor |
| Transmission length | ≤ 1200 m |
| Termination resistor | 390 Ω (switchable via DIP switches) |
| 150 Ω (switchable via DIP switches) | |
| 390 Ω (switchable via DIP switches) | |
| Serial: Configuration interface | |
| Connection method | S-PORT (socket) |
| Status display | LED supply voltage, PWR (green) |
| Green LED (bus communication, DAT) | |
| LED periphery error, ERR (red) | |
| Green LED (receive data, RX) | |
| Green LED (transmit data, TX) |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 113 mm |
| Depth | 114.5 mm |
| Color (Housing) | gray (RAL 7042) |
| Material (Housing) | PA 6.6-FR |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C (>55°C derating, see technical documentation) |
| -40 °F ... 158 °F (>131°F derating, see technical documentation) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| -40 °F ... 185 °F | |
| Altitude | 2000 m |
| Permissible humidity (operation) | 20 % ... 85 % |
| Permissible humidity (storage/transport) | 20 % ... 85 % |
| Shock | 16g, 11 ms |
| Vibration (operation) | in accordance with IEC 60068-2-6: 5g, 10 Hz ... 150 Hz |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec nC IIC T4 Gc |
| Certificate | IBExU 15 ATEX B008 X |
| Note | Please follow the special installation instructions in the documentation! |
| IECEx | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | IECEx IBE 13.0019X |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Class I, Div. 2, Groups A, B, C, D T4A | |
| Class I, Zone 2, IIC T4 | |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Mounting type | DIN rail mounting |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Useable DIN rail type | DIN rail: 35 mm |
| Item number | 2702184 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC61G |
| Product key | DNC61G |
| GTIN | 4055626007373 |
| Weight per piece (including packing) | 170.92 g |
| Weight per piece (excluding packing) | 110 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 0202f068-7217-4afb-92be-81a61687907e |
Compatible products
-
RAD-DAIO6-IFS - I/O extension module 2901533
-
RAD-DI4-IFS - I/O extension module 2901535
-
RAD-DOR4-IFS - I/O extension module 2901536
-
RAD-DI8-IFS - I/O extension module 2901539
-
RAD-DO8-IFS - I/O extension module 2902811
-
RAD-AI4-IFS - I/O extension module 2901537
-
RAD-AO4-IFS - I/O extension module 2901538
-
RAD-PT100-4-IFS - I/O extension module 2904035
-
RAD-2400-IFS - Wireless module 2901541
-
RAD-900-IFS-AU - Wireless module 2702878
-
RAD-2400-IFS-JP - Wireless module 2702863
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
RAD-CABLE-USB - Cable for programming 2903447
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
SCC 10-NS35 - Shield connection terminal block 1019440
-
RAD-MEMORY - Configuration memory 2902828
-
TVFKC 1,5/ 3-ST - PCB connector 1713842
-
TTC-6P-3-HF-F-M-12DC-PT-I - Surge protection device 2906796
-
AXC F 2152 - Controller 2404267
-
AXL F RS UNI 1H - Communication module 2688666
-
EEM-MA370-R - Measuring device 2907980
-
EEM-MA770-R - Measuring device 2907944
-
SCK-C-MODBUS - PV string monitoring module 2901674
-
SCK-M-I-4S-20A - PV string monitoring module 2903242
Your advantages
Multipoint multiplexer for I/O signals
Up to 99 bus stations in the network
Quick and easy startup without programming
Can be combined with Radioline wireless modules
Modular extension with up to 32 I/O extension modules supported
Extended temperature range of -40 °C … +70 °C
Approved for use in zone 2
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150