RAD-ISM-900-ANT-YAGI-10-N
-
Antenna
5606614
Directional antenna, 868 MHz/900 MHz, gain: 12.15 dBi, polarization: linear, opening angle: h/v 56°/46°, degree of protection: IP65, connection: N (female), including mounting bracket and mast clamps
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Antenna |
Gain | 12.15 dBi |
Vertical beamwidth | 46 ° |
Horizontal beamwidth | 56 ° |
Polarization | Linear vertical or horizontal |
Frequency band | 900 MHz |
Frequency range | 868 MHz ... 960 MHz |
Impedance | 50 Ω |
Maximum capacity | 200.00 W |
Voltage standing wave ratio VSWR in a 50 Ω system | ≤ 1.50 |
Connection technology | |
Connection method | N (female) with cable (0.6 m) |
Outside diameter | 32 mm ... 60 mm (Mast) |
Width | 60.5 mm |
Height | 172 mm |
Length | 609.6 mm |
External dimensions | |
Outside diameter | 32 mm ... 60 mm (Mast) |
Material | Aluminum |
V2A | |
V2A |
Cable length | 0.60 m |
Connecting cable | yes |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Wind velocity | 240 km/h |
Mounting type | Mast mounting |
Item number | 5606614 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC6A3 |
Product key | DNC6A3 |
GTIN | 4046356686419 |
Weight per piece (including packing) | 1.7 g |
Weight per piece (excluding packing) | 1,208 g |
Customs tariff number | 85177100 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 19070105 |
ECLASS-15.0 | 19070105 |
ETIM
ETIM 9.0 | EC001698 |
UNSPSC
UNSPSC 21.0 | 43223100 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 06b83fe4-056e-4bb5-8090-886cd2b31d19 |
Compatible products
-
-
RAD-PIG-RSMA/N-1 - Antenna cable 2903264
-
RAD-PIG-RSMA/N-2 - Antenna cable 2903265
-
RAD-PIG-RSMA/N-3 - Antenna cable 2903266
-
RAD-PIG-RSMA/N-5 - Antenna cable 2702140
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
NBC-COX-CNM/0.5-M/COX-CNM - Coaxial cable 1340122
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
RAD-SPL-2-N/N - Antenna splitter 2702293
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
For point-to-point connections
For large distances
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150