ANT-DIR-868-01
-
Antenna
2702137
Directional antenna for mast or panel mounting, frequency band: 868 MHz, gain: 3.5 dBi, circular polarized, degree of protection: IP67, shockproof: IK06, seawater-resistant, connection: N (female), incl. mounting bracket and mast clamps, ATEX and IECEx approval
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Antenna |
| Scope of supply | included mounting bracket and mast clamps |
| Radiation characteristics | Directional |
| Gain | 3.5 dBi |
| Vertical beamwidth | 90 ° |
| Horizontal beamwidth | 135 ° |
| Polarization | Circular clockwise |
| Frequency band | 868 MHz |
| Frequency range | 865 MHz ... 870 MHz |
| Impedance | 50 Ω |
| Maximum capacity | 10.00 W |
| Voltage standing wave ratio VSWR in a 50 Ω system | ≤ 2.00 |
| Connection technology | |
| Connection method | N (female) |
| Outside diameter | 25 mm ... 85 mm (Mast) |
| Safety data | |
| Input voltage Ui | max. 30 V |
| Input current Ii | max. 600 mA |
| Input power Pi | 0.89 W (Maximum HF input power, 29.5 dBm, group IIC) |
| 1.54 W (Maximum HF input power, 31.9 dBm, group IIB) | |
| 2.63 W (Maximum HF input power, 34.2 dBm, group IIA) | |
| Max. internal inductance Li | negligible |
| Max. internal capacitance Ci | negligible |
| Dimensional drawing |
|
| Width | 80 mm |
| Height | 100 mm |
| Length | 35 mm |
| External dimensions | |
| Outside diameter | 25 mm ... 85 mm (Mast) |
| Color | gray white (RAL 9002) |
| Material (Radom) | PC |
| Material (Holder) | Stainless steel V2A |
| Material (Mast clamp) | Stainless steel V2A |
| Flammability rating according to UL 94 | V0 |
| Other resistance | salt water resistant |
| Ambient conditions | |
| Degree of protection | IP67 |
| Impact strength | IK06 |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Air pressure (operation) | 80 kPa ... 110 kPa |
| Wind velocity | 220 km/h |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 1G Ex ia IIC T6 Ga |
| Certificate | IBExU14ATEX1116 X |
| Note | Please follow the special installation instructions in the documentation! |
| IECEx | |
| Identification | Ex ia IIC T6 Ga |
| Certificate | IECEx IBE 14.0039X |
| Electronic devices in rail vehicles | |
| Shock (operation) | In accordance with EN 50125-3, positioning profile: “away from the rails” |
| Vibration (operation) | In accordance with EN 50125-3, positioning profile: “away from the rails” |
| Other resistance | salt water resistant |
| Explosive atmospheres | |
| Standard designation | Ex areas, essential requirements |
| Standards/specifications | EN 60079-0 |
| Explosive atmospheres | |
| Standard designation | Ex areas, intrinsic safety |
| Standards/specifications | EN 60079-11 |
| Railway applications | |
| Standard designation | Railway applications |
| Standards/specifications | EN 50155 |
| Railway applications | |
| Standards/specifications | EN 45545-2 |
| NFPA 130 | |
| BS 6853 | |
| Note | Fire protection on railway vehicles |
| Mounting type | Panel mounting |
| Mast mounting | |
| Assembly note | Outdoors and indoors |
| Item number | 2702137 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC6A2 |
| Product key | DNC6A2 |
| GTIN | 4055626006512 |
| Weight per piece (including packing) | 502.6 g |
| Weight per piece (excluding packing) | 519.2 g |
| Customs tariff number | 85177100 |
| Country of origin | CH |
ECLASS
| ECLASS-13.0 | 19070105 |
| ECLASS-15.0 | 19070105 |
ETIM
| ETIM 10.0 | EC001698 |
UNSPSC
| UNSPSC 21.0 | 43223100 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 12.529 kg CO2e |
Compatible products
-
NBC-COX-CNM/0.5-S/COX-CLM - Coaxial cable 1340130
-
NBC-COX-CNM/1.0-M/COX-CLM - Coaxial cable 1340131
-
NBC-COX-CNM/2.0-M/COX-CLM - Coaxial cable 1340135
-
NBC-COX-CNM/3.0-M/COX-CLM - Coaxial cable 1340136
-
NBC-COX-CNM/5.0-M/COX-CLM - Coaxial cable 1340137
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
BAR-ANT-N-N-EX - Antenna barrier 2702198
-
NBC-COX-CNM/0.5-M/COX-CNM - Coaxial cable 1340122
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
RAD-SPL-2-N/N - Antenna splitter 2702293
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
Ideally suited for stationary or linear mobile 868 MHz applications
For applications in reflective environments
For use in potentially explosive areas
Resistant to salt water
Frequently searched
PHOENIX CONTACT PTY Ltd.
Level 12 1PSQ, 169 Macquarie Street, Parramatta NSW 2150