The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Crimp contact, series: HC-M-12, Socket, rolled, contact diameter: 1.6 mm, connection cross section: 0.34 mm2 ... 1 mm2, AWG 22...17 , contact material: Cu alloy