The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

CK1,6-ER-1,00BU OIC AG - Crimp contact
1004362

Crimp contact, series: HC-M-12, Socket, rolled, contact diameter: 1.6 mm, connection cross section: 0.34 mm2 ... 1 mm2, AWG 22...17 , contact material: Cu alloy

Product details








Compatible products