The single and double locking latches enable close arrangement, flexible mounting, and easy manual replacement of connectors. The locking latches are composed of fiberglass-reinforced polyamide.
Contact insert module, number of positions: 4xKOAX, power contacts: 0, control contacts: 4, Socket, Soldering and crimp connection, 48 V, 2 A, 0.2 mm2 ... 0.8 mm2, application: Signal