Recently searched
Login
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal lights
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Plug N Play
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Australia
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Channel Partners, Distributors & Industrial Wholesalers
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
ProfiAcademy
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for PCB Components
Configurators
Value-Added Centre
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Connectors
Heavy-duty connectors
HC-STA-D07-CHWSCM-1TGM20-PL-BK - Housing
HC-STA-D07-CHWSCM-1TGM20-PL-BK
-
Housing
1419263
Product details
Expand all
Collapse all
Technical data
Notes
General
for contact inserts HC-A03, A04, D07, D08, Q02, Q03, Q04, Q05, Q07, Q12
Product properties
Product type
Housing with locking latch
Housing type
Coupling housings
Product family
HC-STA-D07
Application
Standard
Type
D7
No. of cable outlets
1
Type of the screw connection
M20
Protective cover
yes
Shielded
no
Cable outlet
straight
Pg screw connection
with
Dimensions
Dimensional drawing
Width
26.5 mm
Height
60.5 mm
Length
26.5 mm
Material specifications
Flammability rating according to UL 94
V0 (Housing)
V0 (Interlock)
V0 (Protective cover)
Housing material
PA
Material, protective cover
PA
Locking latch material
PA
Mechanical properties
Mechanical data
Type of the screw connection
M20
Locking type
Latch
Cable/line
External cable diameter
4 mm ... 10 mm
Connection data
External cable diameter
4 mm ... 10 mm
Tightening torque
5 Nm (Cap nut)
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP66 (when plugged in or with locked protective cover)
Enclosure rating (NEMA)
4 (UL)
4X (UL)
Impact strength
IK06
Ambient temperature (operation)
-40 °C ... 125 °C
Commercial data
Item number
1419263
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
AF7APD
Product key
AF7APD
GTIN
4055626160146
Weight per piece (including packing)
35.5 g
Weight per piece (excluding packing)
35.5 g
Customs tariff number
85389099
Country of origin
CN
Classifications
ECLASS
ECLASS-13.0
27440202
ECLASS-15.0
27440202
ETIM
ETIM 9.0
EC000437
UNSPSC
UNSPSC 21.0
31261500
Approvals
DNV
Approval ID: TAE000037S
cULus Recognized
Approval ID: E468743
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
No substance above 0.1 wt%
Compatible products
Expand all
Collapse all
Accessories
US-EMLP (20X9) CUS
-
Plastic label
0830085
HC-D07-SL-PLBK
-
Housing brackets
1424440
HC-STA-D07-BCLFS-PLR-BK
-
Protective cover
1419270
HC-STA-D07-BCLFS-PL-BK
-
Protective cover
1419271
HC-STA-D07-BCSFS-PLR-BK
-
Protective cover
1419272
HC-STA-D07-BCSFS-PL-BK
-
Protective cover
1419273
Frequently searched
Modular contact inserts
Crimp contacts
IDC connector with fast connection (IP65)
Modular Push-in contact inserts
Where Can I Buy This Item?
Product Help