Connecting cable/ Push-lock connection, number of positions: 4+PE, Socket/pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 5 m, Male straight, on Socket straight
Installation cable for electrical installations
With installation cables for fixed and flexible installation, you can fulfill all the requirements of modern electrical installations. The cables available are preassembled with one or two connectors in the common lengths. You can have the installation cable manufactured according to your needs through configurable variants. Different cable types for many applications round off the portfolio.
Connecting cable/ Push-lock connection, number of positions: 2+PE, Socket/pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 0.5 m, Male straight, on Socket straight
Connecting cable/ Push-lock connection, number of positions: 4+PE, Socket, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 1 m, Socket straight, on free cable end
Connecting cable, connection method: Push-lock connection, number of positions: 4+PE, Pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 1 m, Male straight, on free cable end
Connecting cable/ Push-lock connection, number of positions: 4+PE, Socket/pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 1 m, Male straight, on Socket straight
Connecting cable, connection method: Push-lock connection, number of positions: 4+PE, Socket, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 1 m, Socket straight, on free cable end
Connecting cable/ Push-lock connection, number of positions: 2+PE, Socket, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 3 m, Socket straight, on free cable end
Connecting cable/ Push-lock connection, number of positions: 2+PE, Socket/pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 1 m, Male straight, on Socket straight
Connecting cable/ Push-lock connection, number of positions: 4+PE, Pin, 450 V, 16 A, PA, light gray, coding: P, 2.5 mm2, cable length: 5 m, Male straight, on free cable end
Y distributor, degree of protection: IP65, number of positions: 5, material: Metal, connection method: Coupling, color: black
Your advantages
- Plug-and-play enables time savings of up to 80% during startup
- Permanent production controls for high quality
- Locking mechanism unlocked manually or using a tool
- Weatherproof materials enable indoor and outdoor use
Configure IPD power distribution conveniently and individually
Configurator for installation connectors and distributors
Configure your power distribution conveniently with IPD installation connectors and distributors. You can easily adjust connectors and cable lengths in accordance with your requirements. The intuitive menu navigation and 3D display makes configuration as easy as child’s play. Export the item list or order your solution directly.
The IPD installation system with Push-in connection
Experience easy power distribution with IPD series installation connectors and distributors. With Push-in technology and fast-locking, the IPD installation system can be installed conveniently and tool-free. Installation is quick and safe, even in areas that are difficult to access. With IP66, IP68, and IP69K, all components are particularly robust and protected against water and dust. This guarantees particularly durable and long-lasting power cabling in challenging outdoor and industrial environments.
The QPD installation system with IDC connection
Industrial power distribution does not have to be time-consuming or complicated. The QPD installation system for capacities up to 690 V/40 A is proof of this. With the proven QUICKON IDC displacement connection, cables up to 5 x 6.0 mm² can be connected quickly and easily, without the need for stripping or screwing. You can choose either fixed or pluggable connections to create flexible distribution solutions.
The PRC installation system
The PRC installation system is ideally suited for compact and safe power transmission up to 35 A. High degrees of protection and impact resistance up to IK08 ensure reliable power distribution even under extreme ambient conditions. The locking can be released either manually or by using tools and ensures greater flexibility during installation and maintenance of your system.