The content you are viewing is tailored for Australia. View Content for United States | Choose Another Country

QPD installation system

Connect cables quickly and easily without special tools with installation connectors and distribution boards from the QPD series.
QPD installation connectors on a tunnel light

Save up to 80% of your wiring time

Power distribution does not have to be time-consuming. Installation connectors and distribution boards from the QPD series offer a fast and robust power connection. The proven QUICKON IDC displacement connection enables cables to be connected without stripping and without special tools. With its high degree of protection and impact strength, the QPD installation system is designed for a secure, protected external connection.

Your advantages

  • Time savings of up to 80% for on-site connection
  • Quick and easy assembly without stripping and screwing
  • Flexible power distribution design with fixed and plug-in versions
  • High degree of reliability with robust housings up to IP68/IP69 degree of protection and IK07 shock resistance
  • Continuously protected electronics, because devices can remain closed during connection work on-site
QPD installation system

QPD installation system

QPD installation connectors and distribution boards

Power distribution plays a decisive role in industrial systems and building installation. An easy, robust, and flexible installation system is therefore an advantage. With the QPD system, we provide a fast, safe power connection up to 690 V and 40 A. Plugs, conductor connectors, and distributors can be connected on-site without special tools. The IDC connection technology enables cables of up to 5 x 6.0 mm² to be connected directly without stripping. QPD is highly robust and meets degree of protection IP68 and IP69K. This means it can be used under extreme conditions.

Secure connection in just a few steps Assembly with QUICKON IDC displacement connection

Step 1: Strip the cable and prepare the PE conductor.
Step 1: Strip the cable and prepare the PE conductor.
Step 2: Insert the wires into the QUICKON nut and snap into the marked wire guides (1, 2, 3, ...).
Step 2: Insert the wires into the QUICKON nut and snap into the marked wire guides (1, 2, 3, ...).
Step 3: Cut the litz wire ends off flush.
Step 3: Cut the litz wire ends off flush.
Step 4: Place the union nut on the contact carrier and tighten it until the stop, or use the specified torque for tightening.
Step 4: Place the union nut on the contact carrier and tighten it until the stop, or use the specified torque for tightening.
You will feel the connection snap into place when the optimum tightening point is reached. The QUICKON nut is now screwed on so tight that it cannot be unscrewed again by hand.
You will feel the connection snap into place when the optimum tightening point is reached. The QUICKON nut is now screwed on so tight that it cannot be unscrewed again by hand.
Ready: The cable can be connected quickly and easily without using any special tools
Ready: The cable can be connected quickly and easily without using any special tools
IDC connection technology

IDC connection technology

Displacement connection IDC (insulation displacement connection)

For insulation displacement technology, the cable is connected without stripping. The wire guides center the conductors automatically. When the union nut is tightened, the insulation displacement termination pierces the cable insulation and establishes a gas-tight electrical contact.

3D view

360° view of the QPD installation system

QPD installation connectors enable convenient and safe cable connection. There is no need for laborious loosening and tightening of screws. IDC insulation displacement technology makes installation quick. This saves time and prevents connection errors.

QPD installation system product range overview

Interactive image map: QPD installation system product range overview
T-distributors
Installing a branch line for loads is easy with the compact T-distributor. The cable branches off from the continuous trunk line at a right angle.
To the T-distributors
T-distributors
H-distributors
The H-distributor is a compact, robust junction box that can be connected quickly. The four connections are connected in parallel to each other, which also allows them to be used as a star distributor.
To the H-distributors
H-distributors
Panel feed-throughs
The panel feed-throughs are cable glands that can be connected from the outside. It is no longer necessary to open devices to connect a cable. This ensures that the manufacturer’s specific protection class is maintained.
To the panel feed-throughs
Panel feed-throughs
Installation connectors
The connector with leading PE contact is ideal for quick device replacement in service situations or for installations with preassembled cables. It is coded to prevent incorrect connections.
To the installation connectors
Installation connectors
Conductor connectors
The cable connector can be used to lengthen or repair cables. When combined with a connector, it can be used as a flexible coupling connection.
To the conductor connectors
Conductor connectors
QPD conductor connectors

QPD series conductor connectors

Experience the efficiency of the QPD series conductor connectors from Phoenix Contact. The compact conductor connectors greatly simplify cable extending and cable repair work. The advanced IDC displacement connection technology enables you to reduce your labor work by up to 80%. This means you can complete your electrical installation work in no time at all. QPD conductor connectors are an indispensable aid for every electrician – e.g., on the construction site, in machine building and systems manufacturing, and for general electrical installations.

Quick installation without special tools

Power distribution does not have to be time-consuming. The QPD conductor connectors prove this. The IDC fast connection does not require stripping the litz wires. Expensive special tools are not required during installation. Watch the video to see how easy installation can be.

QPD accessories

Greater flexibility with QPD accessories

QPD accessories

Whether sealing plugs, protective caps, or coding profiles: the comprehensive range of accessories for the QPD installation system enables additional flexibility in power distribution.

QPD STAK/STAS 3 connectors for connecting motors

Installation situations that are difficult to reach require reliable connectors that can be connected quickly and conveniently. The QPD STAK/STAS 3 and STAS 3 connectors designed for assembly are specifically intended for the motor connection of blinds, window coverings, and awnings. The IDC connection enables installation in no time – without stripping or screwing. The connector housings are permanently protected against splash water and dust, UV resistant, and resistant to cold and heat.

Ideal for numerous applications Our installation systems provide flexible and resistant power distribution in building, industrial, and outdoor applications.

Tunnel with lighting
Transportation infrastructure
Wind turbine in a solar park
Power generation
Electric vehicles under solar powered charging park
E-mobility
LTE base station
Telecommunications
Office building from inside
Building infrastructure
Container ship
Marine and offshore
Conveyor belt
Intralogistics
Production building
Production
Roof-top HVAC system
Heating, ventilation, and air conditioning
E-bike charging station
Micromobility
E-PAPER
All installation systems at a glance

Find out more about our portfolio of installation systems. Depending on the application, choose between simple cable connections, convenient power distribution, or compact device connections.

Open the e-paper
IPD, PRC, and QPD installation systems