RAD-ISM-2400-SET-BD-BUS-ANT
-
Wireless module
2867733
Bidirectional, wireless, 2400 MHz transmission system, comprising 2 transceivers (transmitter and receiver) and two antennas with connecting cable
Product details
| Maximum power dissipation for nominal condition | 3.6 W |
| Supply | |
| Supply voltage | 24 V DC -50 % / +25 % |
| Supply voltage range | 12 V DC ... 30 V DC |
| Typical current consumption | 75 mA |
| Max. current consumption | 150 mA |
| Digital | |
| Input voltage range | 5 V AC/DC ... 30 V AC/DC |
| Switching threshold "0" signal, voltage | max. 1.5 V DC |
| Switching threshold "1" signal voltage | min. 5 V DC |
| Analog | |
| Description of the input | Current input (analog input) |
| Current input signal | 4 mA ... 20 mA |
| Input resistance current input | < 170 Ω |
| Analog | |
| Description of the input | Voltage input (digital input) |
| Digital | |
| Output name | 2x relay output + 1 x RF link |
| Number of outputs | 3 |
| Contact switching type | 3 floating N/O contacts |
| Contact material | Ag, gold-plated |
| Maximum switching voltage | 30 V DC |
| 30 V AC | |
| Limiting continuous current | 0.5 A |
| Analog | |
| Output name | Current output |
| Number of outputs | 1 |
| Load/output load current output | 700 Ω (at UB = 24 V, RB = [UB-10 V] / 20 mA) |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 14 |
| Screw thread | M3 |
| Wireless | |
| Direction | Bi-directional |
| Frequency | 2400 MHz |
| Frequency range | 2.4032 GHz ... 2.4799 GHz |
| Channel distance | 500 kHz |
| Number of channel groups | 7 |
| Number of channels per group | 22 |
| Transmission power | 10 mW |
| Wireless | |
| Frequency band | 2.4 GHz |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | Polyamide |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| -4 °F ... 149 °F | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G EEx nL IIC |
| Note | Please follow the special installation instructions in the documentation! |
| IECEx | |
| Identification | Ex nL IIC T4 |
| Electromagnetic compatibility | Conformance with R&TTE directive 1999/5/EC |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Item number | 2867733 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CNC |
| Product key | DNC652 |
| GTIN | 4017918975067 |
| Weight per piece (including packing) | 744.5 g |
| Weight per piece (excluding packing) | 731.5 g |
| Customs tariff number | 85176200 |
| Country of origin | CA |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
RAD-OUT-4A-I - Extension module 2867128
-
RAD-IN-8D - Extension module 2867144
-
RAD-OUT-8D-REL - Extension module 2867157
-
RAD-IN+OUT-2D-1A-I - Extension module 2867322
-
RAD-IN-2D-CNT - Extension module 2885223
-
RAD-OUT-2D-CNT - Extension module 2885236
-
RAD-ISM-2400-ANT-OMNI-2-1 - Antenna 2867461
-
RAD-ISM-2400-ANT-VAN- 3-1-MCX - Antenna 2885702
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
RAD-ISM-2400-ANT-PAN- 8-0 - Antenna 2867610
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
RAD-PIG-EF316-MCX-SMA - Antenna cable 2867678
-
RAD-PIG-EF316-MCX-N - Antenna cable 2867681
-
RAD-PIG-EF316-N-SMA - Antenna cable 2867694
-
RAD-PIG-EF316-N-N - Antenna cable 2867704
-
RAD-PIG-EF316-SMA-SMA - Antenna cable 2885618
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-ISM-2400-SPL-4-SMA - Antenna splitter 2867856
-
RAD-ISM-2400-SPL-2-SMA - Antenna splitter 2885595
-
RAD-TAPE-SV-25-10 - Weather protection tape 2885812
-
CN-LAMBDA/4-5.9-BB - Surge protection device 2838490
-
CN-LAMBDA/4-5.9-SB - Surge protection device 2800023
-
CN-LAMBDA/4-2.0-BB - Surge protection device 2818863
-
CN-LAMBDA/4-2.0-SB - Surge protection device 2818876
-
RAD-ADP-N/M-SMA/F - Adapter 2917036
-
RAD-ISM-2400-HOP-EU-10 - Hopkey 2867898
Your advantages
Trusted Wireless technology with frequency hopping method
No parameterization or programming required
Up to eight I/O extension modules can be connected via bus foot
License-free 2.4 GHz ISM band
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates