Surge protection device - CN-LAMBDA/4-5.9-SB
2800023

Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: N connectors plug/socket


Product Details




IEC test classification C2
C3
D1
VDE requirement class C2
C3
D1
Type Attachment plug
Product type Surge protection for transceiver systems
Surge protection fault message none

Connection method N connector 50 Ω

Dimensional drawing
Width 26.1 mm
Width 26.1 mm
Height 38 mm
Height 38 mm
Depth 65 mm
Depth 65 mm

Color nickel
Seal material Silicon
Housing surface material Nickel
Housing material Brass (CuZn)
Inner conductor material BeCu
Inner conductor surface material Gold
Insulation body material PTFE

Mechanical data
Open side panel No

Direction of action Line-Shield/Earth Ground
Rated current 5 A (25 °C)
Nominal discharge surge current In (8/20) µs (Core-Earth) 50 kA
Nominal discharge surge current In (8/20) µs (core-shield) 50 kA
Pulse discharge current Iimp (10/350) µs 20 kA
Pulse discharge current Iimp (10/350) µs (line-earth) 20 kA
Max. discharge current Imax (8/20) µs maximum (line-earth) 60 kA
Max. discharge current Imax (8/20) µs maximum (line-shield) 60 kA
Impulse discharge current (10/350) µs, peak value limp 20 kA
Voltage protection level Up (line-earth) ≤ 11 V (6 kV / 3 kA)
Voltage protection level Up (line-shield) ≤ 11 V (6 kV / 3 kA)
Input attenuation aE, asym. typ. 0.15 dB (≤0.25 dB)
Frequency range 2.4 GHz ... 7.6 GHz
Voltage standing wave ratio VSWR in a 50 Ω system typ. 1.1 (2.4 GHz ... 5.9 GHz)
≤ 1.2 (2.4 GHz ... 7.6 GHz)
Permissible HF power Pmax at VSWR = xx (50 ohm system) ≤ 500 W
≤ 4 kW (peak)
Surge protection fault message none
Impulse durability (line-earth) C2 - 10 kV / 5 kA
D1 - 2.5 kA
Impulse durability (line-shield) C2 - 10 kV/5 kA
D1 - 2.5 kA

Ambient conditions
Degree of protection IP68
Ambient temperature (operation) -40 °C ... 90 °C

Conformity/Approvals
FCC Part 15, Part 90

VDE requirement class C2
C3
D1
Standards/specifications IEC 61643-21

Mounting type Connection-specific intermediate plugging

Item number 2800023
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key CL3
Product Key CL3312
Catalog Page Page 179 (C-4-2017)
GTIN 4046356410083
Weight per Piece (including packing) 195.1 g
Weight per Piece (excluding packing) 187.8 g
Customs tariff number 85363010
Country of origin US


ECLASS

ECLASS-9.0 27130807
ECLASS-10.0.1 27130807
ECLASS-11.0 27130807

ETIM

ETIM 8.0 EC000943

UNSPSC

UNSPSC 21.0 39121600

EAC

Approval ID: EAC-Zulassung

EAC

Approval ID: RU C-DE.*09.B.00169

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Easy installation with system-compliant connection
Use under extreme ambient conditions with robust design
Service-friendly with maintenance-free protective circuit
Exceptional protective properties with Lambda/4 technology