RAD-IN-2D-CNT
-
Extension module
2885223
Digital extension module with 2 digital inputs for measuring pulses and frequencies
Product details
Product type | Extension module |
Maximum power dissipation for nominal condition | 1.08 W |
Brake to be connected | |
Connection method | Screw connection |
Supply | |
Supply voltage range | 9 V DC ... 30 V DC (via bus foot) |
Typical current consumption | 35 mA |
Max. current consumption | 45 mA |
Digital | |
Input voltage range | 5 V AC/DC ... 30 V AC/DC |
Voltage input signal | 5 V AC/DC ... 30 V AC/DC |
Pulse | |
Number of channels | 2 |
Input frequency | 0.1 Hz ... 10 kHz (50 % Duty Cycle) |
Connection method | Screw connection |
Stripping length | 8 mm |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Cross section AWG | 24 ... 14 |
Screw thread | M3 |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color (Housing) | green (RAL 6021) |
Material (Housing) | Polyamide |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 65 °C |
-4 °F ... 149 °F | |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
CE | |
Certificate | CE-compliant |
UL, USA/Canada | |
Identification | Class I, Div. 2, Groups A, B, C, D |
Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
Mounting position | any |
Item number | 2885223 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DNC |
Product key | DNC654 |
Catalog page | Page 471 (C-6-2017) |
GTIN | 4046356049863 |
Weight per piece (including packing) | 173.6 g |
Weight per piece (excluding packing) | 173.6 g |
Customs tariff number | 85177000 |
Country of origin | CA |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates