Radioline is the new wireless system for large systems. Special features include extremely easy assignment of inputs and outputs by simply turning the thumbwheel - without any programming. Radioline transmits I/O signals (I/O mode) or serial data (serial mode) and is therefore very versatile. Alternatively, I/O signals can now also be connected to controllers directly using the Modbus protocol (PLC/Modbus RTU mode).
In addition, you can implement various network structures: from a simple point-to-point connection to complex mesh networks. Thanks to the latest Trusted Wireless technology, Radioline is the ideal choice for industrial use.
RAD-868-IFS
-
Wireless module
2904909
Radioline - 868 MHz wireless transceiver with RS-232/RS-485 interface, can be extended with I/O modules, RSMA (female) antenna connection, point-to-point, star, and mesh networks up to 99 stations, range of up to 20 km (with a clear line of sight), for use in Europe. Product is being prepared for compliance with the Cyber Resilience Act (CRA).
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Wireless module |
| Application | I/O |
| RS-232 | |
| RS-485 | |
| Operating mode | I/O data (Default setting, configuration via thumbwheel) |
| Serial data (Activation and configuration via PSI-CONF software) | |
| PLC/Modbus RTU mode (Activation and configuration via PSI-CONF software) | |
| PLC / Modbus RTU dual mode (Activation and configuration via PSI-CONF software) | |
| MTTF | 729 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 331 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 131 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Rated insulation voltage | 60 V (In accordance with EN/IEC 60079-7) |
| Maximum power dissipation for nominal condition | 1.56 W |
| Transient surge protection | yes |
| System limits | |
| Designation | Wireless module |
| Number of supported devices | ≤ 99 (per wireless network) |
| Number of possible extension modules | ≤ 32 (per wireless module) |
| System limits | |
| Designation | Wireless network |
| Number of supported devices | ≤ 99 (I/O extension modules per wireless network, serial interfaces deactivated) |
| 0 (no I/O extension modules can be used) | |
| ≤ 99 (I/O extension modules per wireless network, access to extension modules via Modbus RTU protocol) | |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30.5 V DC |
| Max. current consumption | ≤ 65 mA (at 24 V DC, at 25 °C, stand-alone) |
| ≤ 6 A (at 24 V DC, with DIN rail connector at full capacity) | |
| Digital | |
| Output name | RF link relay output |
| Number of outputs | 1 |
| Contact switching type | Changeover contact |
| Contact material | PdRu, gold-plated |
| Maximum switching voltage | 30 V AC |
| 60 V DC | |
| Max. switching current | 500 mA |
| Electrical service life | 5x 105 switching cycles with 0.5 A at 30 V DC |
| Analog | |
| Output name | RSSI voltage output |
| Number of outputs | 1 |
| Voltage output signal | 0 V ... 3 V |
| Connection method | Screw connection |
| Stripping length | 7 mm |
| Conductor cross-section, rigid min. | 0.2 mm² |
| Conductor cross-section, rigid max. | 2.5 mm² |
| Conductor cross-section flexible min. | 0.2 mm² |
| Conductor cross-section flexible max. | 2.5 mm² |
| Conductor cross-section AWG min. | 24 |
| Conductor cross-section AWG max. | 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| 5 lbf-in. ... 7 lbf-in. |
| Wireless | |
| Range | ≤ 20 km (The range may be considerably above or below that stated, and depends on the environment, antenna technology, and the product used) |
| Serial: RS-232 | |
| Data rate | 300 bps / 600 bps / 1.2 kbps / 2.4 kbps / 4.8 kbps / 9.6 kbps / 19.2 kbps / 38.4 kbps / 57.6 kbps / 93.75 kbps / 115.2 kbps |
| Connection method | COMBICON plug-in screw terminal block |
| Connection technology | 3-conductor |
| Transmission length | ≤ 15 m |
| Serial: RS-485 | |
| Data rate | 300 bps / 600 bps / 1.2 kbps / 2.4 kbps / 4.8 kbps / 9.6 kbps / 19.2 kbps / 38.4 kbps / 57.6 kbps / 93.75 kbps / 115.2 kbps |
| Connection method | COMBICON plug-in screw terminal block |
| Connection technology | 2-conductor |
| Transmission length | ≤ 1200 m |
| Termination resistor | 390 Ω (switchable via DIP switches) |
| 150 Ω (switchable via DIP switches) | |
| 390 Ω (switchable via DIP switches) | |
| Serial: Configuration interface | |
| Connection method | S-PORT (socket) |
| Wireless | |
| Interface description | Trusted Wireless |
| Direction | Bi-directional |
| Frequency | 868 MHz |
| Frequency range | 869.4 MHz ... 869.65 MHz |
| Channel distance | 30 kHz (Depending on the network structure and the data transmission rate) |
| Number of channel groups | 14 |
| Transmit capacity, minimum | 16 dBm |
| Transmit capacity, maximum | ≤ 27 dBm (500 mW, default setting, adjustable) |
| Data rate | 1.2 kbps (adjustable) |
| 9.6 kbps (Default setting, adjustable) | |
| 19.2 kbps (adjustable) | |
| 60 kbps (adjustable) | |
| 120 kbps (adjustable) | |
| Minimum receiver sensitivity | -122 dBm (1.2 kbps) |
| -114 dBm (9.6 kbps) | |
| -111 dBm (19.2 kbps) | |
| -104 dBm (60 kbps) | |
| -103 dBm (120 kbps) | |
| Antenna connection method | RSMA (female) |
| Security | 128-bit data encryption |
| Functions | |
| Wireless licenses | Europe, additional countries in the e-shop |
| Wireless | |
| Frequency band | 868 MHz |
| Wireless standard | Trusted Wireless |
| Status display | LED supply voltage, PWR (green) |
| Green LED (bus communication, DAT) | |
| LED periphery error, ERR (red) | |
| 3x green, 1x yellow LED (LED bar graph receive quality, RSSI) | |
| Green LED (receive data, RX) | |
| Green LED (transmit data, TX) |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 116 mm |
| Depth | 114.5 mm |
| Color (Housing) | gray (RAL 7042) |
| Material (Housing) | PA 6.6-FR |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C (>55°C derating, see technical documentation) |
| -40 °F ... 158 °F (>131°F derating, see technical documentation) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| -40 °F ... 185 °F | |
| Altitude | 2000 m |
| Permissible humidity (operation) | 20 % ... 85 % |
| Permissible humidity (storage/transport) | 20 % ... 85 % |
| Shock | 16g, 11 ms |
| Vibration (operation) | in accordance with IEC 60068-2-6: 5g, 10 Hz ... 150 Hz |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec nC IIC T4 Gc |
| Certificate | IBExU 15 ATEX B008 X |
| Note | Please follow the special installation instructions in the documentation! |
| IECEx | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | IECEx IBE 13.0019X |
| Wireless approval, Europe | |
| Note | RED 2014/53/EU |
| Wireless approval South Africa, ICASA | |
| Note | TA-2016/1836 |
| Wireless approval United Arab Emirates, TRA | |
| Certificate | ER48068 |
| Wireless approval Morocco, ANRT | |
| Certificate | MR 15938 ANRT 2018 |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 26 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Test Level 3) |
| Signal | ± 2 kV |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Signal | ± 1 kV (asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Emitted radio interference in acc. with EN 55011 | EN 55016-2-3 Class A industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| RED | |
| Standard designation | SRD 25 MHz ... 1000 MHz, radio parameters and measurement methods, RED |
| Standards/specifications | EN 300220-1 |
| RED | |
| Standard designation | SRD 25 MHz ... 1000 MHz, harmonized radio requirements, RED |
| Standards/specifications | EN 300220-2 |
| RED | |
| Standard designation | EMC for SRD radio equipment, RED |
| Standards/specifications | EN 301489-3 |
| RED | |
| Standard designation | HF personal exposure, RED |
| Standards/specifications | EN/IEC 62311 |
| RED | |
| Standard designation | Device safety and security for radio equipment, RED |
| Standards/specifications | EN/IEC 62368-1 |
| EMC | |
| Standard designation | EMC for radio equipment, RED |
| Standards/specifications | EN 301489-1 |
| EMC | |
| Standard designation | EMC immunity for industrial environments |
| Standards/specifications | EN/IEC 61000-6-2 |
| EMC | |
| Standard designation | EMC interference emissions for industrial environments |
| Standards/specifications | EN/IEC 61000-6-4 |
| Explosive atmospheres | |
| Standard designation | Ex areas, essential requirements |
| Standards/specifications | EN/IEC 60079-0 |
| Explosive atmospheres | |
| Standard designation | Ex areas, type of protection n |
| Standards/specifications | EN/IEC 60079-15 |
| Explosive atmospheres | |
| Standard designation | Ex areas, increased safety |
| Standards/specifications | EN/IEC 60079-7 |
| RoHS | |
| Standard designation | Technical documentation on substance restriction, RoHS |
| Standards/specifications | EN/IEC 63000 |
| Mounting type | DIN rail mounting |
| Assembly note | on standard DIN rail NS 35 in accordance with EN 60715 |
| Mounting position | any |
| Useable DIN rail type | DIN rail: 35 mm |
| Item number | 2904909 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC617 |
| GTIN | 4046356899345 |
| Weight per piece (including packing) | 189 g |
| Weight per piece (excluding packing) | 136.69 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170501 |
| ECLASS-15.0 | 19170501 |
ETIM
| ETIM 10.0 | EC000816 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| SCIP | a68f9607-68f2-4121-9d68-c651fb4e21c3 |
Compatible products
-
RAD-RUGGED-BOX-CONF - Wireless module 1091638
-
RAD-RS485-IFS - Communication module 2702184
-
RAD-DAIO6-IFS - I/O extension module 2901533
-
RAD-DI4-IFS - I/O extension module 2901535
-
RAD-DOR4-IFS - I/O extension module 2901536
-
RAD-DI8-IFS - I/O extension module 2901539
-
RAD-DO8-IFS - I/O extension module 2902811
-
RAD-AI4-IFS - I/O extension module 2901537
-
RAD-AO4-IFS - I/O extension module 2901538
-
RAD-PT100-4-IFS - I/O extension module 2904035
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
RAD-868-CONF-RF1 - Configuration memory 2702197
-
RAD-MEMORY - Configuration memory 2902828
-
RAD-CABLE-USB - Cable for programming 2903447
-
SCC 10-NS35 - Shield connection terminal block 1019440
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
FL COMSERVER UNI 232/422/485 - Interface converters 2313452
-
GW PN/MODBUS 1E/1DB9 - Interface converters 1105707
-
AXC F 2152 - Controller 2404267
-
AXL F RS UNI 1H - Communication module 2688666
-
EEM-MA370-R - Measuring device 2907980
-
EEM-MA770-R - Measuring device 2907944
-
SCK-C-MODBUS - PV string monitoring module 2901674
-
SCK-M-I-4S-20A - PV string monitoring module 2903242
-
TTC-6P-3-HF-F-M-12DC-PT-I - Surge protection device 2906796
-
ANT-OMNI-0671-04 - Antenna 1830085
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-01 - Antenna 1396316
-
ANT-OMNI-868-01 - Antenna 2702136
-
ANT-DIR-868-01 - Antenna 2702137
-
RAD-ISM-900-ANT-YAGI-6.5-N - Antenna 2867814
-
RAD-ISM-900-ANT-YAGI-10-N - Antenna 5606614
-
NBC-COX-CNB/0.5-S/COX-CLM - Coaxial cable 1340129
-
NBC-COX-CNM/0.5-S/COX-CLM - Coaxial cable 1340130
-
NBC-COX-CNM/1.0-M/COX-CLM - Coaxial cable 1340131
-
NBC-COX-CNM/1.5-M/COX-CLM - Coaxial cable 1340133
-
NBC-COX-CNM/2.0-M/COX-CLM - Coaxial cable 1340135
-
NBC-COX-CNM/3.0-M/COX-CLM - Coaxial cable 1340136
-
NBC-COX-CNM/5.0-M/COX-CLM - Coaxial cable 1340137
-
NBC-COX-CNM/0.5-M/COX-CNM - Coaxial cable 1340122
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
BAR-ANT-N-N-EX - Antenna barrier 2702198
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
RAD-SPL-2-N/N - Antenna splitter 2702293
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
Frequently asked questions
Do the devices meet the cybersecurity requirements of the Radio Equipment Directive (RED)?
The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network commu...
View more
The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network communication or misuse resources. Therefore, this requirement does not apply to the devices.
Article 3.3, e: Not applicable to the devices, as no personal data is processed and the privacy of end users is not affected
Article 3.3, f: Not applicable, as the devices are not used for financial transactions