SACC-VB-3CON-M12/CI-1L-SV 24V
-
Valve connector
1452291
Valve connector, Universal, 3-position, Valve connector CI (9.4 mm), Screw connection, cable gland M12, external cable diameter 4 mm ... 6 mm
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Product type | Valve connectors |
Sensor type | Universal |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | no |
Pg screw connection | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material housing valve plug | PA |
Contact material | CuZn |
Contact surface material | CuSn |
Dimensional drawing |
|
Width | 16 mm |
Height | 27.5 mm |
Length | 26.8 mm |
External dimensions | |
Outside diameter | 4 mm ... 6 mm |
Contact resistance | ≤ 4 mΩ |
Insulation resistance | > 2 GΩ |
Nominal voltage UN | 24 V AC |
24 V DC | |
Nominal current IN | 1.5 A |
Protective circuit | Surge protection; Varistor |
Valve connector characteristics | |
Fixing screws | M3 x 27 |
Mechanical data | |
Insertion/withdrawal cycles | 50 (Valve connector) |
Status display | LED (yellow) |
Status display present | yes |
Connection method | Screw connection |
Conductor cross section | 0.25 mm² ... 0.5 mm² |
Connection cross section AWG | 24 ... 20 |
Tightening torque | 1.6 Nm ±0.2 Nm (Pressure screw) |
0.4 Nm ±0.1 Nm (Central screw) | |
0.2 Nm ±0.1 Nm (Contact screw) |
Connection 1 | |
Head design | Valve connector |
Head thread type | CI (9.4 mm) |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) (Valve connector) | -25 °C ... 60 °C (Valve connector) |
Item number | 1452291 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF2 |
Product key | AF2DEA |
GTIN | 4046356536462 |
Weight per piece (including packing) | 14.3 g |
Weight per piece (excluding packing) | 14 g |
Customs tariff number | 85366990 |
Country of origin | HU |
ECLASS
ECLASS-13.0 | 27440105 |
ECLASS-15.0 | 27440105 |
ETIM
ETIM 9.0 | EC003623 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-25
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | cd9c4a91-47ac-4399-a5b0-6a245025ddbd |
EF3.0 Climate Change | |
CO2e kg | 0.586 kg CO2e |
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates