Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Valve connector C (8 mm), with 1 LED, Wiring: Z diode, cable length: Free input (0.2 ... 40.0 m)
Valve connector design C
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector CI (9.4 mm), with 1 LED, Wiring: Z diode, cable length: 10 m
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector C (8 mm), with 1 LED, Wiring: Z diode, cable length: 10 m
Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Valve connector C (8 mm), Wiring: unwired, cable length: Free input (0.2 ... 40.0 m)
Sensor/actuator cable, 3-position, PVC, black RAL 9005, free cable end, on Valve connector CI (9.4 mm), with 1 LED, Wiring: Z diode, cable length: 10 m
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector CI (9.4 mm), with 1 LED, Wiring: Z diode, cable length: 1.5 m
Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Valve connector CI (9.4 mm), with 1 LED, Wiring: Varistor, cable length: Free input (0.2 ... 40.0 m)
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector C (8 mm), with 1 LED, Wiring: Z diode, cable length: 3 m
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector CI (9.4 mm), with 1 LED, Wiring: Z diode, cable length: 5 m
Sensor/actuator cable, 3-position, Variable cable type, Plug angled M12 SPEEDCON, coding: A, with 1 LED, on Valve connector CI (9.4 mm), with 1 LED, Wiring: Varistor, cable length: Free input (0.2 ... 40.0 m)