Valve connector, Universal, 4-position, Valve connector AD (pressure switch), Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Cube plug
Valve connector, Universal, 3-position, Valve connector A, Screw connection, cable gland Pg9, external cable diameter 6 mm ... 8 mm
Valve connector, 3-position, Plug angled M12 SPEEDCON, coding: A, on Valve connector A, with 1 LED, Wiring: Z diode
Valve connector, Universal, 3-position, Valve connector A, Screw connection, cable gland M20 x 1.5, external cable diameter 6 mm ... 8 mm, Version: 24 V AC
Valve connector, Universal, 3-position, Valve connector A, Screw connection, cable gland Pg9, external cable diameter 6 mm ... 8 mm
Valve connector, 3-position, Plug angled M12, coding: A, on Valve connector BI (11 mm), with 1 LED, Wiring: Z diode
Valve connector, Universal, 3-position, Valve connector A, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Valve connector A, with 1 LED, Wiring: Z diode, cable length: Free input (0.2 m ... 100.0 m)
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 1 LED, Wiring: Z diode, cable length: 1.5 m
Sensor/actuator cable, 3-position, Variable cable type, free cable end, on Valve connector C (8 mm), with 1 LED, Wiring: Z diode, cable length: Free input (0.2 m ... 100.0 m)