BC 215,6 OT U22 KMGY
-
Upper housing part
1457587
DIN rail housing for use in distribution boards in accordance with DIN 43880, Upper housing part (U22) with vents, Installation depth connection technology: 22.35 mm, width: 215.6 mm, height: 89.7 mm, depth: 54.85 mm, color: light gray (similar RAL 7035)
This product needs further products for operation.
Mandatory accessories
Product details
| Assembly note | Please observe the application note in the download area. |
| Housing type | DIN rail housing for use in distribution boards in accordance with DIN 43880 |
| Housing type | Modular building installation housings |
| Housing series | BC |
| Product family | BC 215,6 |
| Number (Connection openings) | 8 |
| Ventilation openings present | yes |
| Dimensional drawing |
|
| Width | 215.6 mm |
| Height | 89.7 mm |
| Depth | 54.85 mm |
| Horizontal pitch | 12 Div. |
| PCB design | |
| PCB thickness | 1.4 mm ... 1.8 mm |
| Color (Upper housing part) | light gray (RAL 7035) |
| Material Upper housing part | PC |
| Flammability rating according to UL 94 | V0 |
| Surface characteristics | untreated |
| Vibration test | |
| Specification | IEC 60068-2-6:2007-12 |
| Frequency | 10 - 150 - 10 Hz |
| Sweep speed | 1 octave/min |
| Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
| Acceleration | 2g (58.1 Hz ... 150 Hz) |
| Test duration per axis | 2.5 h |
| Test directions | X-, Y- and Z-axis |
| Glow-wire test | |
| Specification | IEC 60695-2-11:2014-02 |
| Temperature | 850 °C |
| Time of exposure | 30 s |
| Mechanical strength / tumbling barrel | |
| Specification | IEC 60068-2-31:2008-05 |
| Height of fall | 50 cm |
| Frequency | 50 |
| Shocks | |
| Specification | IEC 60068-2-27:2008-02 |
| Pulse shape | Half-sine |
| Acceleration | 15g |
| Shock duration | 11 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Degree of protection (IP code) | |
| Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
| Ambient conditions | |
| Max. IP code to attain | IP20 |
| Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Ambient temperature (assembly) | -5 °C ... 100 °C |
| Relative humidity (storage/transport) | 95 % |
| Type of PCB mount | Latching |
| Thickness of the PCB | 1.4 mm ... 1.8 mm |
| Mounting type | Snap in |
| Type of packaging | packed in cardboard |
| Outer packaging type | Carton |
| Item number | 1457587 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | ACH |
| Product key | ACHBAB |
| GTIN | 4063151846695 |
| Weight per piece (including packing) | 41 g |
| Weight per piece (excluding packing) | 40.76 g |
| Customs tariff number | 84879090 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27190603 |
| ECLASS-15.0 | 27190603 |
ETIM
| ETIM 9.0 | EC002779 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
BC 215,6 UT HBUS BK - Mounting base housing 1457588
-
BC 215,6 UT HBUS BK - Mounting base housing 2896993
-
BC 215,6 UT HBUS BK W/ORG CLP - Mounting base housing 2896994
-
BC 215,6 DKL R KMGY - Housing cover 1457589
-
BC 215,6 DKL R BK - Housing cover 1693942
-
FR 1,27/ 6-FV 6,25 - SMD female connectors 1374026
-
FR 1,27/ 16-FV 6,25 - SMD female connectors 1374028
-
FR 1,27/ 32-FV 6,25 - SMD female connectors 1374031
-
FR 1,27/ 40-FV 6,25 - SMD female connectors 1374032
-
FR 1,27/ 6-FV 9,05 - SMD female connectors 1374872
-
FR 1,27/ 16-FV 9,05 - SMD female connectors 1374874
-
FR 1,27/ 32-FV 9,05 - SMD female connectors 1374879
-
FR 1,27/ 40-FV 9,05 - SMD female connectors 1374880
-
FR 1,27/ 6-MV 1,75 - SMD male connectors 1373826
-
FR 1,27/ 16-MV 1,75 - SMD male connectors 1373828
-
FR 1,27/ 32-MV 1,75 - SMD male connectors 1373886
-
FR 1,27/ 40-MV 1,75 - SMD male connectors 1373887
-
FR 1,27/ 6-MV 3,25 - SMD male connectors 1337137
-
FR 1,27/ 16-MV 3,25 - SMD male connectors 1337139
-
FR 1,27/ 32-MV 3,25 - SMD male connectors 1337147
-
FR 1,27/ 40-MV 3,25 - SMD male connectors 1337142
-
CUC-SP-J1ST-S/R4LT-SMD - Modular RJ45 PCB connectors 1149611
-
CUC-SP-J1ST-A/R4LT-SMD - Modular RJ45 PCB connectors 1149882
-
CUC-SP-J1ST-A/R4LT-SMD-LED - Modular RJ45 PCB connectors 1149873
-
CUC-SP-J1ST-A/R4LB-SMD - Modular RJ45 PCB connectors 1149874
-
CUC-SP-J1ST-S/R4LT - Modular RJ45 PCB connectors 1149872
-
CUC-SP-J1ST-S/R4LT-LED - Modular RJ45 PCB connectors 1149871
-
CUC-SP-J1ST-A/R4LT - Modular RJ45 PCB connectors 1149870
-
CUC-SP-J1ST-A/R4LT-LED - Modular RJ45 PCB connectors 1149867
-
CUC-SP-J1ST-A/R4LB - Modular RJ45 PCB connectors 1149868
-
CUC-SP-J1ST-A/R4LB-LED - Modular RJ45 PCB connectors 1149866
-
CUC-SP-J1ST-S/R4LT-THR - Modular RJ45 PCB connectors 1337238
-
CUC-SP-J1ST-S/R4LT-THR-LED - Modular RJ45 PCB connectors 1337239
-
CUC-SP-J1ST-A/R4LT-THR - Modular RJ45 PCB connectors 1337240
-
CUC-SP-J1ST-A/R4LT-THR-LED - Modular RJ45 PCB connectors 1337243
-
CUC-COX-J1M-A/KFS - Coaxial PCB connector 1340151
-
CUC-COX-J1M-A/KBS - Coaxial PCB connector 1340153
-
CUC-COX-J1M-A/LFS - Coaxial PCB connector 1340150
-
CUC-COX-J1M-A/LBS - Coaxial PCB connector 1340152
-
FP 0,8/ 12-MV-SH 1,15 - SMD male connector, shielded 1043786
-
FP 0,8/ 32-MV-SH 1,15 - SMD male connector, shielded 1043787
-
FP 0,8/ 80-MV-SH 1,15 - SMD male connector, shielded 1043790
-
FP 0,8/ 12-MV-SH 2,65 - SMD male connector, shielded 1043731
-
FP 0,8/ 32-MV-SH 2,65 - SMD male connector, shielded 1043733
-
FP 0,8/ 80-MV-SH 2,65 - SMD male connector, shielded 1043757
-
FP 0,8/ 12-FV-SH 4,85 - SMD female connector shielded 1043710
-
FP 0,8/ 32-FV-SH 4,85 - SMD female connector shielded 1043711
-
FP 0,8/ 80-FV-SH 4,85 - SMD female connector shielded 1043714
-
FP 0,8/ 12-FV-SH 7,85 - SMD female connector shielded 1043682
-
FP 0,8/ 32-FV-SH 7,85 - SMD female connector shielded 1043683
-
FP 0,8/ 80-FV-SH 7,85 - SMD female connector shielded 1043685
-
CUC-USB2.0-J1ST-AV/UAF-THT - USB PCB connectors 1332630
-
CUC-USB2.0-J1ST-AH/UAF-THT - USB PCB connectors 1332631
-
CUC-USB2.0-J1ST-S/UAF-THT - USB PCB connectors 1332632
-
CUC-USB2.0-J1ST-AH/UAF-SMD - USB PCB connectors 1332634
-
CUC-USB3.0-J1ST-AH/UAF-THT - USB PCB connectors 1332637
-
CUC-USB3.0-J1ST-S/UAF-THT - USB PCB connectors 1332638
-
CUC-USB3.0-J1ST-AV/UAF-THT - USB PCB connectors 1332636
-
CUC-USB3.0-J1ST-S/UAF-THR - USB PCB connectors 1430989
-
CUC-USB3.1-J1ST-AH/UCF-SMD - USB PCB connectors 1332645
-
CUC-USB3.1-J1ST-S/UCF-SMD - USB PCB connectors 1332646
-
CUC-USB3.1-J1ST-AH/UCF-SMD/THR - USB PCB connectors 1332643
-
CUC-MP-J1ST-A/2R4LT - Modular RJ45 PCB connectors 1149858
-
SPE-T1-STSM-180 - SPE PCB connector 1163798
-
SPE-T1-STRM-90 - SPE PCB connector 1163797
-
SPE-T1-STRM-90-LED - SPE PCB connector 1215778
-
SPE-T1-M8MSM-180-SMD - SPE PCB connector 1215777
-
SPE-T1-M8MSM-180 - SPE PCB connector 1163793
-
SPE-T1-M8MRM-90 - SPE PCB connector 1163795
Your advantages
Coordinated housing and connection system for faster device development
Individual online configuration for diverse applications in building automation
Variety of connection technology
Can be mounted on the DIN rail or the wall
With DIN-rail-mountable bus connector and power connector system as an option
Tool-free mounting
Compliant with DIN EN 43880
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates