UCT-TM 6 RD
   - 
  Marker for terminal blocks
    
      0829159
      
      
    
  
      Marker for terminal blocks, Sheet, red, unmarked, can be labeled with: BLUEMARK E.CARD, BLUEMARK ID COLOR, BLUEMARK ID, BLUEMARK CLED, THERMOMARK PRIME 2.0, THERMOMARK PRIME, THERMOMARK CARD 2.0, THERMOMARK CARD, TOPMARK NEO, TOPMARK LASER, mounting type: latching, for terminal block width: 6.2 mm, Number of individual labels: 60, text field height: 10.5 mm, text field width: 5.6 mm
Product details
| General | Can be labeled via thermal transfer | 
| Product type | Klemmenmarker | 
| Pitch | 6.2 mm | 
| Marking | |
| Number of individual labels | 60 | 
| Number of individual labels per row | 10 | 
| Identification technology | Thermotransfer, UV-LED-Technologie, Laserdirektbeschriftung | 
| Width | 5.60 mm | 
| Height | 10.50 mm | 
| Depth | 4.60 mm | 
| Pitch | 6.2 mm | 
| Color | flame red (RAL 3000) | 
| Flammability rating according to UL 94 | V0 | 
| Base element material | PC | 
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 | 
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 | 
| Components | free from silicone and halogen | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | EN ISO 1518-1:2023 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2013 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) | 
| Test duration | 240 h | 
| Rating 100 °C (121 °C) | Test passed | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0] | Test passed | 
| n-Hexane [CAS No. 110-54-3] | Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1] | Test passed | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] | Test passed | 
| Specification | ISO 175:2010 (following) | 
| Test duration | 168 h | 
| Diesel [CAS No. 68476-34-6] | Test passed | 
| IRM 901 | Test passed | 
| IRM 902 | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 | 
| Result | Test passed | 
| Procedure | Method B | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 100 °C | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) | 
| Shelf life | 2 years | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Standards | |
| Standards/regulations | EN 45545-2 | 
| Mounting type | latching | 
| Item number | 0829159 | 
| Packing unit | 10 pc | 
| Minimum order quantity | 10 pc | 
| Sales key | BG2 | 
| Product key | BG2118 | 
| GTIN | 4046356595353 | 
| Weight per piece (including packing) | 15.4 g | 
| Weight per piece (excluding packing) | 15.4 g | 
| Customs tariff number | 39269097 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27281101 | 
| ECLASS-15.0 | 27281101 | 
ETIM
| ETIM 9.0 | EC000761 | 
UNSPSC
| UNSPSC 21.0 | 39131500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
| EF3.0 Climate Change | |
| CO2e kg | 0.078 kg CO2e | 
Compatible products
- 
    
      
- 
    
      BLUEMARK ID COLOR - Printer 1002329
- 
    
      TOPMARK NEO - Laser marker 1012015
- 
    
      THERMOMARK-RIBBON 110/50-TC - Ink ribbon 0801384
- 
    
      THERMOMARK-RIBBON 110-TC - Ink ribbon 0801371
- 
    
      TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
- 
    
      BM ID-CARTR. CY - Ink cartridge 1044346
- 
    
      BM ID-CARTR. MA - Ink cartridge 1044347
- 
    
      BM ID-CARTR. YE - Ink cartridge 1044348
- 
    
      BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
- 
    
      TMP-UCT-MAG1 - Magazine 0803342
- 
    
      BM ID-MAG20 - Magazine 1044356
- 
    
      BM ID-MAG40 - Magazine 1044357
- 
    
      TOPMARK LASER-MAG UCT-A - Magazine 0803141
- 
    
      TOPMARK LASER-MAG UCT-M - Magazine 0803143
- 
    
      THERMOMARK CARD - Thermal transfer printer 5146464
- 
    
      THERMOMARK PRIME - Thermal transfer printer 5148888
- 
    
      THERMOMARK CARD-UCT-MAG1 - Magazine 5146480
- 
    
      BLUEMARK ID - Printer 1003334
- 
    
      BLUEMARK CLED - Printer 5147999
Your advantages
The UCT-TM... UniCard labeling range includes markers for Phoenix Contact products with tall marker grooves, e.g. terminals
        The markers, which are supplied in uniform sheets, can be marked quickly, easily, and precisely using the card printers
        The sheets provide additional space for project information and function text that can be helpful during further assembly
        The multi-section marking strips are easy to fit and can be easily separated if required
        Marking service: Phoenix Contact can custom-mark all UniCard markers according to your specifications
        PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates