THERMOMARK PRIME was developed for mobile or stationary operation. It is equipped with a 7" color touch display, integrated “MARKING system app” marking software on board, and a replaceable battery pack. You can easily create high-quality printed labels and markers in UCT, US, and UM format.
Scope of supply:
THERMOMARK PRIME, power supply - TMP/EXT.POWER-SUPPLY 100-240V (0803672), power cable (pin connector pattern type “F”) and power cable (pin connector pattern type “B”), USB cable, ink ribbon cartridge - TMP-RIBBON 110 BK 100 (0803374), magazine - TMP-US-MAG1 (0803341), magazine - TMP-UCT-MAG1 (0803342), terminal marker - UCT-TM 6 (0828736), plastic label - US-EMLP (85,6X54) (0828806), printed and bound manual in English and German, support CD
THERMOMARK PRIME
-
Thermal transfer printer
5148888
Mobile thermal transfer printer for card materials, including power supply unit, Euro/US power cable, and USB cable. User manual printed in German and English. Magazine for UCT-TM... sheets and magazine for US-... cards. One packing unit each UCT-TM 6, US-EMLP (85,6x54), ink ribbon cartridge = 70 m
Free download available.
Downloads
Product details
Product type | Printing system |
Scope of supply | THERMOMARK PRIME, power supply unit (pin connector pattern type F and pin connector pattern type B, USB cable, TMP-RIBBON 110 BK 100 (0803374), TMP-US-MAG1 (0803341), TMP-UCT-MAG1 (0803342), UCT-TM 6 (0828736), US-EMLP (85,6X54) (0828806), printed and bound manual in German and English, support CD |
Marking | |
Identification technology | Thermal transfer for sheets and cards |
Device properties | |
Print width | 104 mm |
Print resolution | 300 dpi |
Operating system | Windows 10, Windows Server 2016, Windows Server 2019, Windows Server 2022 |
Supply | |
Supply voltage range | 100 V AC ... 240 V AC (50 Hz ... 60 Hz) |
Interface | 10/100 Mbps Ethernet, USB 2.0 |
Width | 380 mm |
Height | 122 mm |
Length | 292 mm |
Material Plastic signs | UCT |
US |
Ambient conditions | |
Ambient temperature (operation) | 5 °C ... 40 °C |
Item number | 5148888 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BG1 |
Product key | BG1221 |
Catalog page | Page 34 (C-3-2019) |
GTIN | 4055626041834 |
Weight per piece (including packing) | 9,634 g |
Weight per piece (excluding packing) | 9,000 g |
Customs tariff number | 84433210 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19140104 |
ETIM
ETIM 9.0 | EC001684 |
UNSPSC
UNSPSC 21.0 | 43212100 |
EAC-RoHS
Approval ID: RU D-DE.HB49.B.00023EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | f5f1dcf0-f260-414b-84ef-f77131664f1e |
Compatible products
-
TMP-RIBBON 110 BK 100 - Ink ribbon cartridge 0803374
-
TMP-RIBBON 110 BK 101 - Ink ribbon cartridge 0803714
-
TMP-RIBBON 110 BU 100 - Ink ribbon cartridge 0803378
-
TMP-RIBBON 110 GN 100 - Ink ribbon cartridge 0803380
-
TMP-RIBBON 110 RD 100 - Ink ribbon cartridge 0803377
-
TMP-RIBBON 110 WH 100 - Ink ribbon cartridge 0803376
-
TMP-RIBBON 110 YE 100 - Ink ribbon cartridge 0803379
-
TMP-US-MAG1 - Magazine 0803341
-
TMP-UCT-MAG1 - Magazine 0803342
-
TMP-UCT-MAG2 - Magazine 0803343
-
TMP-UCT-MAG3 - Magazine 0803344
-
TMP-UCT-MAG4 - Magazine 0803345
-
TMP-UCT-MAG5 - Magazine 0803347
-
TMP-UCT-MAG6 - Magazine 0803348
-
TMP-UCT-MAG7 - Magazine 0803349
-
TMP-UCT-MAG8 - Magazine 0803350
-
TMP-UCT-MAG9 - Magazine 0803351
-
TMP-UCT-MAG10 - Magazine 0803352
-
TMP-UCT-MAG11 - Magazine 0803353
-
TMP-UCT-MAG12 - Magazine 0803354
-
TMP-UCT-MAG13 - Magazine 0803355
-
TMP-UCT-MAG14 - Magazine 0803356
-
TMP-UCT-MAG15 - Magazine 0803357
-
TMP-UCT-MAG16 - Magazine 0803358
-
TMP-UCT-MAG17 - Magazine 0803360
-
TMP-UCT-MAG18 - Magazine 0803361
-
TMP-UCT-MAG19 - Magazine 0803363
-
TMP-UCT-MAG20 - Magazine 0803364
-
TMP-UCT-MAG21 - Magazine 0803365
-
TMP-UCT-MAG22 - Magazine 0803366
-
TMP-UCT-MAG23 - Magazine 0803367
-
TMP-UCT-MAG24 - Magazine 0803368
-
TMP-UCT-MAG25 - Magazine 0803369
-
TMP-UCT-MAG26 - Magazine 0803370
-
TMP-UCT-MAG27 - Magazine 0803371
-
TMP-UCT-MAG28 - Magazine 0803372
-
TMP-UCT-MAG29 - Magazine 0803373
-
TMP-UCT-MAG31 - Magazine 1025505
-
TMP-UCT-MAG32 - Magazine 1082129
-
TMP-UCT-MAG33 - Magazine 1082130
-
TMP-UCT-MAG34 - Magazine 1281799
-
TMP-UM-MAG2 - Magazine 0831201
-
TMP-UM-MAG1 - Magazine 0831200
-
TMP-UM-MAG3 - Magazine 0831202
-
TMP-UM-MAG4 - Magazine 0831203
-
TMP-UM-MAG5 - Magazine 0803328
-
TMP-UM-MAG6 - Magazine 0803329
-
TMP-UM-MAG7 - Magazine 0803330
-
TMP-UM-MAG8 - Magazine 0803331
-
TMP-UM-MAG9 - Magazine 0803332
-
TMP-UM-MAG10 - Magazine 0803334
-
TMP-UM-MAG11 - Magazine 0803681
-
PROJECT COMPLETE - Software 1050453
-
TMP/ACCU - Battery 0803668
-
TMP/EXT.POWER-SUPPLY 100-240V - Power supply unit 0803672
-
TMP/CHARGER - Charger 0803670
-
TMP/CHARGER CABLE VEHICLE 12V - Cable 0803671
-
TMP/ACCU COVER - Battery compartment cover 0803669
-
CLEANING STICK - Cleaning pen 5146697
-
TMP BAG - Transport bag 0803674
-
TMP CASE - Case 0803675
-
MOBILE BACKPACK - Transport bag 0803717
-
TMP-PACKAGE WITH FOAM - Original packaging 1352571
Your advantages
Easy data entry, thanks to fully integrated marking software (MARKING system app) and multi-touch display with stand. Additional control possible via PROJECT complete
Flexible areas of application with more than 600 different marking materials for marking a wide range of applications
Maintenance-free operation with proven thermal transfer printer technology in 300 dpi print resolution
100 % independent, thanks to replaceable high-performance rechargeable batteries
Material and ink ribbon can be changed easily in less than 10 seconds
Automatic ink ribbon, magazine and material detection prevents printing errors
Fast, high-quality, and durable printing; printing time for one card is less than 8 seconds
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates