MINI MCR-2-T-I-PT-C
-
Temperature measuring transducer
1472070
Product details
| Product family | MINI Analog Pro |
| Application | Temperature |
| Configuration | Software |
| App |
| Functionality | |
| Configuration | Software |
| App | |
| Electrical isolation between input and output | yes |
| Step response (0–99%) | ≤ 250 ms |
| Maximum temperature coefficient | 0.01 % |
| Maximum transmission error | 0.1 % |
| Electrical isolation | |
| Overvoltage category | II (≤ 5000 m) |
| Pollution degree | 2 (≤ 5000 m) |
| Electrical isolation Input/output/power supply IEC/EN 61010-1 | |
| Standards/regulations | IEC/EN 61010-1 |
| Rated insulation voltage | 300 Vrms |
| Test voltage | 2.5 kV AC (50 Hz, 60 s) |
| Insulation | Double/reinforced insulation |
| Electrical isolation Input/output/power supply IEC/EN 60079-7 | |
| Standards/regulations | IEC/EN 60079-7 |
| Rated insulation voltage | 251 Vrms |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Power consumption | ≤ 900 mW |
| Measurement | |
| Sensor types (RTD) that can be used | Pt, Ni, Si, Cu sensors |
| Sensor types that can be used (TC) | J, K, B, E, N, R, S, T, C, A, L, U, A-1, A-2, A-3, Lr, M |
| Temperature measuring range | Range depending on the sensor type |
| Connection technology | 2-, 3-, 4-conductor |
| Linear resistance measuring range | 0 Ω ... 40 kΩ (Minimum measuring span: 10% of the selected measuring range) |
| Potentiometer resistance range | 0 Ω ... 40 kΩ (Minimum measuring span: 10% of the selected measuring range) |
| Linear mV signal range | -1000 mV ... 1000 mV |
| Max. permissible overall conductor resistance | ≤ 25 Ω (adjustable, 3-, 4-conductor, per cable) |
| ≤ 50 Ω (adjustable, 2-conductor) | |
| Signal: Current | |
| Number of outputs | 1 |
| Configurable/programmable | Yes |
| Current output signal | 4 mA ... 20 mA (NE 43) |
| 0 mA ... 20 mA | |
| 20 mA ... 0 mA | |
| 0 mA ... 21 mA (freely adjustable) | |
| 21 mA ... 0 mA (freely adjustable) | |
| Load/output load current output | ≤ 600 Ω |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² (with ferrule) |
| 0.14 mm² ... 2.5 mm² (without ferrule) | |
| Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 (flexible) |
| Ex installation (EPL) | Gc |
| Div. 2 |
| Connection method | S-PORT |
| Status display | Green LED (supply voltage) |
| Red LED (error messages) |
| Width | 6.2 mm |
| Height | 109.81 mm |
| Depth | 119.2 mm |
| Color | gray (RAL 7042) |
| Housing material | PBT |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C (Any mounting position) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (at 25 °C, non-condensing) |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 63 °C |
| Rated insulation voltage | 300 Vrms (Input/output/power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 56 °C |
| Rated insulation voltage | 300 Vrms (Input/output/power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 61010-1) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Rated insulation voltage | 150 Vrms (Input/output/power supply) |
| Insulation | Double/reinforced insulation |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 2000 m ... 3000 m |
| Ambient temperature (operation) | -40 °C ... 63 °C |
| Rated insulation voltage | 162 Vrms (Input/output/power supply) |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 3000 m ... 4000 m |
| Ambient temperature (operation) | -40 °C ... 56 °C |
| Rated insulation voltage | 60 Vrms (Input/output/power supply) |
| Altitude range (IEC/EN 60079-7) | |
| Height range | > 4000 m ... 5000 m |
| Ambient temperature (operation) | -40 °C ... 49 °C |
| Rated insulation voltage | 60 Vrms (Input/output/power supply) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec ic IIC T4 Gc |
| Certificate | IBExU 21 ATEX B007 X |
| IECEx | |
| Identification | Ex ec ic IIC T4 Gc |
| Certificate | IECEx IBE 21.0017 X |
| CCC / China-Ex | |
| Identification | Ex ec ic IIC T4 Gc |
| Certificate | 2023122310116238 |
| UL, USA/Canada | |
| Identification | UL 61010-2-201 Listed |
| Shipbuilding approval | |
| Certificate | DNV TAA00003FZ |
| INMETRO | |
| Identification | Ex ec ic IIC T4 Gc |
| Certificate | DNV 23.0187 X |
| Shipbuilding data | |
| Temperature | B |
| Humidity | B |
| Vibration | A |
| EMC | A |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Tested in accordance with the following standards and regulations: EN 61326-1 For industrial use, NAMUR NE 21 |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| GB Standard | |
| Standards/regulations | GB/T 3836.1 |
| GB/T 3836.3 | |
| GB/T 3836.4 | |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 1472070 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | DK1125 |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210129 |
| ECLASS-15.0 | 27210129 |
ETIM
| ETIM 9.0 | EC002919 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
Compatible products
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GN - DIN rail bus connector 2869728
-
MCR-DP - Separating plate 1430594
-
TC-D37SUB-AIO16-MP-PS-UNI - Module carrier 2906640
-
TC-D37SUB-ADIO16-MP-P-UNI - Module carrier 2906639
-
IFS-USB-PROG-ADAPTER - Programming adapter 2811271
-
IFS-BT-PROG-ADAPTER - Adapter 2905872
-
MINI MCR-2-V8-FLK 16 - System adapter 2901993
-
MINI MCR-2-V8-MOD-RTU - Communication module 2905634
-
MINI MCR-2-V8-MOD-TCP - Communication module 2905635
-
MINI MCR-2-V8-PB-DP - Communication module 2905636
-
MINI MCR-2-V8-PN - Communication module 2905637
-
FASTCON PRO-SET - Connector set 2906227
-
FASTCON PRO-SET-PT - Connector set 2906228
-
UCT-EM (30X5) - Marker for end clamp 0801505
-
UCT-EM (30X5) CUS - Marker for end clamp 0801589
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UC-EMLP (15X5) - Plastic label 0819301
-
UC-EMLP (15X5) YE - Plastic label 0822615
-
UC-EMLP (15X5) CUS - Plastic label 0824550
-
UC-EMLP (15X5) YE CUS - Plastic label 0824551
-
UC-EMLP (15X5) SR - Plastic label 0828095
-
UC-EMLP (15X5) SR CUS - Plastic label 0828099
-
US-EMLP (15X5) - Plastic label 0828790
-
US-EMLP (15X5) YE - Plastic label 0828873
-
US-EMLP (15X5) SR - Plastic label 0828874
-
US-EMLP (15X5) CUS - Plastic label 0830076
-
US-EMLP (15X5) YE CUS - Plastic label 0830077
-
US-EMLP (15X5) SR CUS - Plastic label 0830078
-
UCT-EM (30X5) YE - Marker for end clamp 0830340
-
UCT-EM (30X5) YE CUS - Marker for end clamp 0830348
-
MINI MCR-2-PTB - Power terminal block 2902066
-
MINI MCR-2-PTB-PT - Power terminal block 2902067
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
MINI MCR-2-FM-RC - Monitoring block 2904504
-
MINI MCR-2-FM-RC-PT - Monitoring block 2904508
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates