Thanks to its innovative plug-in concept, the communication adapter offers a time-saving wiring solution. Eight MINI Analog Pro signal converters can be quickly and easily integrated into a Modbus/TCP network using a communication adapter. Flexible signal combinations and eliminating the need for I/O input cards saves space and money in the control cabinet.
MINI MCR-2-V8-MOD-TCP
-
Communication module
2905635
Eight MINI Analog Pro signal conditioners and measuring transducers are quickly and easily integrated into a Modbus/TCP network via a communication adapter.
Free download available.
Downloads
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Communication module |
| Product family | MINI Analog Pro |
| Insulation characteristics: GB Standard | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Rated insulation voltage | 50 Vrms |
| Test voltage (Input/output/supply) | 0.5 kV |
| Maximum temperature coefficient | 0.01 % |
| Maximum transmission error | 0.1 % |
| Supply | |
| Nominal supply voltage range | 12 V ... 24 V |
| Supply voltage range | 9.6 V ... 30 V |
| Typical current consumption | 130 mA (9.6 V DC) |
| Power consumption | < 1200 mW |
| Signal | |
| Number of inputs | 8 |
| Configurable/programmable | Yes |
| Max. voltage input signal | 5 V |
| Current input signal | 4 mA ... 20 mA |
| Max. current input signal | 24 mA |
| Available input sources | floating switch contact |
| Current source | |
| Input resistance current input | 50 Ω |
| Protocols supported | Modbus/TCP |
| Number of outputs | 1 |
| Configurable/programmable | Yes |
| Transmission speed | 10 Mbps |
| 100 Mbps | |
| Data update rate | 15 ms |
| Output | |
| Connection method | RJ45 |
| Number of positions | 8 |
| Ex installation (EPL) | Gc |
| Div. 2 |
| Status display | LED (green) |
| Error indication | Red LED |
| Width | 51.1 mm |
| Height | 104.1 mm |
| Depth | 61 mm |
| Color | gray (RAL 7042) |
| Housing material | PBT 7 % GF V0 |
| Ambient conditions | |
| Degree of protection | IP20 (Finger safety) |
| Ambient temperature (operation) | -40 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 4000 m |
| Permissible humidity (operation) | 5 % ... 95 % |
| Permissible humidity (storage/transport) | 5 % ... 95 % |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | BVS 21 ATEX E 064 X |
| UKCA Ex (UKEX) | |
| Identification | II 3 G Ex ec IIC T4 Gc |
| Certificate | PxCIF21UKEX2905634X |
| IECEx | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | IECEx BVS 21.0071X |
| CCC / China-Ex | |
| Identification | Ex ec IIC T4 Gc |
| Certificate | 2022122308115724 |
| UL, USA/Canada | |
| Identification | UL 508 Listed |
| Class I, Div. 2, Groups A, B, C, D T5 | |
| Class I, Zone 2, Group IIC T5 | |
| EAC Ex | |
| Identification | 2Ex ec IIC T4 Gc |
| Certificate | BY/112 02.01 TP012 103.01 00081 |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| GB Standard | |
| Standards/regulations | GB/T 3836.1 |
| GB/T 3836.3 | |
| Mounting type | Plug-on assembly |
| Mounting position | any |
| Item number | 2905635 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1 |
| Product key | DK112Z |
| GTIN | 4046356996716 |
| Weight per piece (including packing) | 201.5 g |
| Weight per piece (excluding packing) | 201.5 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 2cd631cb-a59d-4e28-a8fd-128f61162d70 |
Compatible products
-
CLIPX ENGINEER DEVICE PARAMETERIZATION - Software 1371665
-
CLIPX ENGINEER DEVICE PARAMETERIZATION P - Software 1371666
-
MINI MCR-2-PTB - Power terminal block 2902066
-
MINI MCR-2-PTB-PT - Power terminal block 2902067
-
MINI MCR-2-TB - Feed-through terminal block 2902068
-
MINI MCR-2-FM-RC - Monitoring block 2904504
-
MINI MCR-2-FM-RC-PT - Monitoring block 2904508
-
MINI MCR-2-UNI-UI-UIRO-PT - Input signal conditioner 2902028
-
MINI MCR-2-UNI-UI-UIRO - Input signal conditioner 2902026
-
MINI MCR-2-UNI-UI-UIRO-PT-C - Input signal conditioner 2902027
-
MINI MCR-2-UNI-UI-UIRO-C - Input signal conditioner 2902024
-
MINI MCR-2-UI-UI-PT - Input signal conditioner 2902040
-
MINI MCR-2-UI-UI - Input signal conditioner 2902037
-
MINI MCR-2-UI-UI-PT-C - Input signal conditioner 2902039
-
MINI MCR-2-UI-UI-C - Input signal conditioner 2902036
-
MINI MCR-2-U-UI-PT - Input signal conditioner 2902021
-
MINI MCR-2-U-UI - Input signal conditioner 2902019
-
MINI MCR-2-U-I0-PT - Input signal conditioner 2902023
-
MINI MCR-2-U-I0 - Input signal conditioner 2902022
-
MINI MCR-2-U-I4-PT - Input signal conditioner 2902030
-
MINI MCR-2-U-I4 - Input signal conditioner 2902029
-
MINI MCR-2-I-I-PT - Input signal conditioner 2901999
-
MINI MCR-2-I-I - Input signal conditioner 2901998
-
MINI MCR-2-UNI-UI-2UI-PT - Input signal conditioner 2905028
-
MINI MCR-2-UNI-UI-2UI - Input signal conditioner 2905026
-
MINI MCR-2-UNI-UI-2UI-PT-C - Input signal conditioner 2905027
-
MINI MCR-2-UNI-UI-2UI-C - Input signal conditioner 2905025
-
MINI MCR-2-RPSS-I-I-PT - Repeater power supply 2902015
-
MINI MCR-2-RPSS-I-I - Repeater power supply 2902014
-
MINI MCR-2-RPSS-I-2I-PT - Repeater power supply 2905629
-
MINI MCR-2-RPSS-I-2I - Repeater power supply 2905628
-
MINI MCR-2-I-I-ILP-PT - Input isolator 2901995
-
MINI MCR-2-I-I-ILP - Input isolator 2901994
-
MINI MCR-2-RTD-UI-PT - Temperature measuring transducer 2902052
-
MINI MCR-2-RTD-UI - Resistance thermometer measuring transducer 2902049
-
MINI MCR-2-RTD-UI-PT-C - Temperature measuring transducer 2902051
-
MINI MCR-2-RTD-UI-C - Temperature measuring transducer 2902048
-
MINI MCR-2-TC-UI-PT - Temperature measuring transducer 2905249
-
MINI MCR-2-TC-UI - Temperature measuring transducer 2902055
-
MINI MCR-2-TC-UI-PT-C - Temperature measuring transducer 2905248
-
MINI MCR-2-TC-UI-C - Temperature measuring transducer 2902053
-
MINI MCR-2-T-REL-PT - Temperature limit switch 2905633
-
MINI MCR-2-T-REL - Temperature limit switch 2905632
-
MINI MCR-2-UI-FRO-PT - Frequency measuring transducer 2902032
-
MINI MCR-2-UI-FRO - Frequency measuring transducer 2902031
-
MINI MCR-2-UI-FRO-PT-C - Frequency measuring transducer 2906202
-
MINI MCR-2-UI-FRO-C - Frequency measuring transducer 2906201
-
MINI MCR-2-POT-UI-PT - Potentiometer measuring transducer 2902017
-
MINI MCR-2-POT-UI - Potentiometer measuring transducer 2902016
-
MINI MCR-2-POT-UI-PT-C - Potentiometer measuring transducer 2905006
-
MINI MCR-2-POT-UI-C - Potentiometer measuring transducer 2905005
-
MINI MCR-2-NAM-2RO-PT - NAMUR isolation switch amplifier 2902005
-
MINI MCR-2-NAM-2RO - NAMUR isolation switch amplifier 2902004
-
MINI MCR-2-F-UI - Frequency measuring transducer 2902056
-
MINI MCR-2-F-UI-PT - Frequency measuring transducer 2902058
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GY - DIN rail bus connector 2695439
-
IFS-USB-PROG-ADAPTER - Programming adapter 2811271
-
ME 6,2 TBUS-2 1,5/5-ST-3,81 GN - DIN rail bus connector 2869728
-
IFS-BT-PROG-ADAPTER - Adapter 2905872
-
TWN4 MIFARE NFC USB ADAPTER - Programming adapter 2909681
-
UCT-EM (30X5) - Marker for end clamp 0801505
-
UCT-EM (30X5) CUS - Marker for end clamp 0801589
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UC-EMLP (15X5) - Plastic label 0819301
-
UC-EMLP (15X5) YE - Plastic label 0822615
-
UC-EMLP (15X5) CUS - Plastic label 0824550
-
UC-EMLP (15X5) YE CUS - Plastic label 0824551
-
UC-EMLP (15X5) SR - Plastic label 0828095
-
UC-EMLP (15X5) SR CUS - Plastic label 0828099
-
US-EMLP (15X5) - Plastic label 0828790
-
US-EMLP (15X5) YE - Plastic label 0828873
-
US-EMLP (15X5) SR - Plastic label 0828874
-
US-EMLP (15X5) CUS - Plastic label 0830076
-
US-EMLP (15X5) YE CUS - Plastic label 0830077
-
US-EMLP (15X5) SR CUS - Plastic label 0830078
-
UCT-EM (30X5) YE - Marker for end clamp 0830340
-
UCT-EM (30X5) YE CUS - Marker for end clamp 0830348
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates