CASE FIX-BLOCK INSTA L-BOXX
-
System package
1885245
Product details
-
-
PTFIX 10/12X4 GNYE - Distribution block 1153438
-
PTFIX 10/6X4 GY - Distribution block 3273856
-
PTFIX 10/6X4 RD - Distribution block 3273860
-
PTFIX 6X4 GY - Distribution block 3273790
-
PTFIX 6X4 BU - Distribution block 3273792
-
PTFIX 6X4 RD - Distribution block 3273794
-
PTFIX 6X4 GNYE - Distribution block 1154139
-
PTFIX 1,5-KNX-NS35 - Function distribution block 1187192
-
PTFIX 1,5-KNX-NS35AD - Function distribution block 1187193
-
PTVFIX 2,5-L/N/GNYE - Device terminal block 1300612
-
PTVFIX 2,5-3L/N/GNYE - Device terminal block 1300613
-
PTFIX 6X10/S GY - Distribution block 1082387
-
PTFIX 6/6X2,5-MT BU - Function distribution block 1487214
-
PTFIX-NS35 - DIN rail adapter 3274054
-
PTFIX-NS35A - DIN rail adapter 3274056
-
PTFIX-F - Flange 3274060
-
SK 5/3,8:UNBEDRUCKT - Marker card 0805409
-
SK 6,2/3,8:FORTL.ZAHLEN 1-10 - Marker for terminal blocks 0804374:0001
-
SK 6,2/3,8:UNBEDRUCKT - Marker card 0805425
-
SK 3,8 REEL P6,2 WH CUS - Marker card 0825126
-
KLM 3 - Terminal strip marker carrier 0811969
-
EML (20X8)R/TL - Label 0802999
-
B-STIFT - Marker pen 1051993
| Width | 445 mm |
| Height | 358 mm |
| Depth | 118 mm |
| Color | black (RAL 9005) |
| Insulating material | PA |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 1885245 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | BEA191 |
| GTIN | 4067923614215 |
| Weight per piece (including packing) | 4,254 g |
| Weight per piece (excluding packing) | 4,254 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ECLASS
| ECLASS-15.0 | 27250190 |
ETIM
| ETIM 10.0 | EC002848 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Not applicable (No electrical and electronic equipment (EEE), cannot be used in EEE) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates