PTFIX 10/12X4 GNYE - Distribution block
1153438

Distribution block, Basic terminal block with feed-in without protective conductor function, nom. voltage: 450 V, nominal current: 32 A, number of connections: 13, connection method: Push-in connection, Rated cross section: 4 mm2, Load contact, cross section: 0.2 mm2 - 6 mm2, Push-in connection, Line contact, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: Free-hanging, color: green-yellow

Product details