- Detach the old ET 200M/S7-300 front adapter with the existing field cabling
- Remove the old controller
DIN rail adapter for fixing a second installation level with an NS 35 DIN rail.
With the VARIOFACE PLC/DCS migration portfolio, you can migrate I/O signals quickly and easily from an old to a new I/O system via plug-and-play. Maintaining the existing field wiring enables seamless integration, minimizes wiring errors, reduces the number of loop checks, and cuts downtime. This increases the efficiency and reliability of your system.
DIN rail adapter for fixing a second installation level with an NS 35 DIN rail.
Configurator for system cabling for controllers
Configure your individual plug-and-play solution. Intuitive user interface and 3D models ensure easy handling. With just a few clicks, you can select your solution components consisting of front adapters, system cables, and signal transfer modules.