Accessories Preassembled D-SUB system cable for connecting the signals to the ET 200SP HA via plug-and-play. The system cable is designed for a two-level installation with mounting rack. Note: For installation without a mounting rack, our standard D-SUB cables (CABLE-D37SUB/B/B/.../KONFEK/S) are available in other lengths. Main features • For analog 24 V I/O cards • A lateral cable outlet for a low installed height in the lower level • Halogen-free cable • Length: 0.6 m Function VMS migration module Type Item no. Accessories Type Item no. 8AI / U VMS-B/S7-300/20/ETHA/D37/M/09 1721704 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 8AI / 2D I 8AI / 4D I 8AI / TC 8AI / 2D I 8AI / 2D I 8AI / 4D I 8AI / 4D I VMS-B/S7-300/20/ETHA/D37/M/10 1721707 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 VMS-B/S7-300/20/ETHA/D37/M/11 1721712 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 VMS-B/S7-300/20/ETHA/D37/M/12 1721716 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 VMS-B/S7-300/20/ETHA/D37/M/13 1721717 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 VMS-B/S7-300/20/ETHA/D37/M/13 1721717 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 VMS-B/S7-300/20/ETHA/D37/M/14 1721761 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 VMS-B/S7-300/20/ETHA/D37/M/14 1721761 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 4AI / 2, 4D I VMS-B/S7-300/20/ETHA/D37/M/15 1721762 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 8AI / 3D RTD VMS-B/S7-300/40/ETHA/D37/M/16 1721763 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 8AI / 2.4D RTD VMS-B/S7-300/40/ETHA/D37/M/17 1721764 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 8AI / TC VMS-B/S7-300/40/ETHA/D37/M/18 1721765 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 4AO / 2D I VMS-B/S7-300/20/ETHA/D37/M/19 1721767 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 4AO / 2D I VMS-B/S7-300/40/ETHA/D37/M/20 1721768 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 8AO / 2D I VMS-B/S7-300/20/ETHA/D37/M/21 1721769 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 4AO / 2D I VMS-B/S7-300/20/ETHA/D37/M/22 1721771 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 16 DI NAMUR VMS-B/S7-300/40/ETHA/D37/M/23 1814145 VMS-C/S7/D37F/HA/D37F/200/0,6M 1879204 Phoenix Contact 11