TTC-6-2-HC-24DC-PT-I/50
-
Surge protection device
1106199
Surge protection with integrated status indicator for a 2-wire floating signal circuit with high nominal current, KNX-compatible. Can be used in safety-related circuits up to SIL 3.
Product details
Product type | Surge protection for MCR technology |
Product family | TERMITRAB complete |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | DIN rail module, one-piece |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 24 V DC |
Connection method | Push-in connection |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 6.2 mm +0.1 mm |
Height | 105.8 mm |
Depth | 83.5 mm (incl. DIN rail 7.5 mm) |
Flammability rating according to UL 94 | V-0 |
Insulating material | PBT |
Housing material | PBT |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
Maximum continuous operating voltage UC | 30 V DC |
21 V AC | |
Rated current | 6 A (55 °C) |
Operating effective current IC at UC | ≤ 5 µA |
Protective conductor current IPE | ≤ 1 µA |
Nominal discharge current In (8/20) µs (line-line) | 0.5 kA |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Pulse discharge current Iimp (10/350) µs (line-earth) | 0.5 kA |
Total discharge current ITotal (8/20) µs | 5 kA |
Voltage protection level Up (line-line) | ≤ 50 V (C1 - 1 kV / 500 A) |
≤ 45 V (C3 - 25 A) | |
≤ 50 V (C3 - 100 A) | |
Voltage protection level Up (line-earth) | ≤ 1.35 kV (C1 - 1 kV / 500 A) |
≤ 1.45 kV (C2 - 10 kV / 5 kA) | |
≤ 850 V (C3 - 25 A) | |
≤ 1.1 kV (C3 - 100 A) | |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.3 dB (≤ 300 kHz / 150 Ω) |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | typ. 1 MHz |
Capacity (Core-Earth) | typ. 2.2 nF |
Resistance per path | ≤ 100 mΩ |
Surge protection fault message | optical |
Max. required back-up fuse | 6.3 A (FF) |
Impulse durability (line-line) | C1 - 1 kV / 500 A |
C3 - 100 A | |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
D1 - 500 A | |
Pulse reset time (line-earth) | ≤ 40 ms |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 4000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Standards/specifications | IEC 61643-21 |
Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
EN 61643-21 | |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 + A2:2013 |
Mounting type | DIN rail: TH 35 - 7.5 mm |
Item number | 1106199 |
Packing unit | 50 pc |
Minimum order quantity | 50 pc |
Note | Made to order (non-returnable) |
Sales key | CL2 |
Product key | CL2262 |
GTIN | 4055626997421 |
Weight per piece (including packing) | 35.6 g |
Weight per piece (excluding packing) | 28.84 g |
Customs tariff number | 85363010 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121620 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
ZBF 6 CUS - Zack Marker strip, flat 0825027
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZBF 6,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808765
-
CLIPFIX 35-5 - End bracket 3022276
-
TTC-6-FMRS-UT - Remote signaling set 2907810
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
Your advantages
Space-saving and cost-saving with a narrow overall width of just 6 mm
Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates