TTC-6P-2X2-24-PT-I
-
Surge protection device
1334595
Surge protection, consisting of protective plug and base element, with integrated status indicator for two 2-wire floating signal circuits, e.g., two 0(4) ... 20 mA current loops, HART-compatible.
Product details
Product type | Surge protection for MCR technology |
Product family | TERMITRAB complete |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | DIN rail module, two-section, divisible |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal voltage UN | 24 V DC |
24 V AC |
Connection method | Push-in connection |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section rigid | 0.2 mm² ... 4 mm² |
Conductor cross section AWG | 24 ... 12 |
Dimensional drawing |
|
Width | 6.2 mm +0.1 mm |
Height | 125 mm |
Depth | 100 mm (incl. DIN rail 7.5 mm) |
Color (Base element) | gray (RAL 7042) |
Color (Male connector) | light gray (RAL 7035) |
Flammability rating according to UL 94 | V-0 |
Insulating material | PBT |
Housing material | PBT |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous voltage UC | 36 V DC |
26 V AC | |
Rated current | 300 mA (40 °C) |
Operating effective current IC at UC | ≤ 5 µA |
Residual current IPE | ≤ 5 µA |
Nominal discharge current In (8/20) µs (line-ground) | 8 kA |
Pulse discharge current Iimp (10/350) µs (line-earth) | 1 kA |
Total discharge current ITotal (8/20) µs | 15 kA |
Output voltage limitation at 1 kV/µs (wire-wire) | ≤ 50 V |
Voltage protection level Up (line-line) | ≤ 80 V (C1 - 1 kV / 500 A) |
≤ 160 V (C2 - 10 kV / 5 kA) | |
≤ 55 V (C3 - 25 A) | |
Voltage protection level Up (line-earth) | ≤ 950 V (C1 - 1 kV / 500 A) |
≤ 850 V (C2 - 10 kV / 5 kA) | |
≤ 700 V (C3 - 25 A) | |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | typ. 0.3 dB (≤ 200 kHz / 150 Ω) |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | > 900 kHz |
Capacity (Core-Core) | typ. 2 nF |
Resistance per path | 3.3 Ω ±20 % |
Surge protection fault message | optical |
Max. required back-up fuse | 315 mA (FF) |
Impulse durability (line-line) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
D1 - 1 kA | |
Pulse reset time (line-earth) | ≤ 25 ms |
Additional technical data | |
Max. total discharge current I total max (8/20) µs | 20 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 4000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Standards/specifications | IEC 61643-21 |
Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
Standards/specifications | EN 61643-21 |
Note | 2001 + A1:2009 + A2:2013 |
Mounting type | DIN rail: TH 35 - 7.5 mm |
Item number | 1334595 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | CL2 |
Product key | CL2162 |
GTIN | 4063151633554 |
Weight per piece (including packing) | 50.3 g |
Weight per piece (excluding packing) | 32.62 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 61079a7b-9210-4fc9-8a0e-831a4b6cc6b3 |
Compatible products
-
ZBF 6 CUS - Zack Marker strip, flat 0825027
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZBF 6,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808765
-
CLIPFIX 35-5 - End bracket 3022276
-
TTC-6-FMRS-PT - Remote signaling set 2907811
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
TTC-6P-2X2-24-I-P - Surge protection plug 1362694
Your advantages
Efficient use of space: the narrowest pluggable surge protection solution for 4-conductor applications
Easy function monitoring: on-site or optionally via remote signaling, with optical monitoring, without additional effort
Servicing without affecting the signal: replace the surge protection module without affecting the measuring signal
Flexible choice: Push-in Technology or screw connection
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates