SP-EE-TT-6-2X1-24DC-UT
-
Surge protection device
1445833
Surge protection for two signal wires with common reference potential, e.g., Digital IN/OUT.
Product details
| IEC test classification | C1 |
| C2 | |
| C3 | |
| D1 | |
| Type | DIN rail module, one-piece |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal voltage UN | 24 V DC |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Dimensional drawing |
|
| Width | 6.2 mm +0.1 mm |
| Height | 105.8 mm |
| Depth | 69.5 mm (incl. DIN rail 7.5 mm) |
| Color | traffic grey B (RAL 7043) |
| Flammability rating according to UL 94 | V-0 |
| Insulating material | PBT |
| Housing material | PBT |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Signal Ground/Shield & optional Signal Ground/Shield-Earth Ground |
| Nominal voltage UN | 24 V DC |
| Maximum continuous operating voltage UC | 30 V DC |
| 21 V AC | |
| Rated current | 500 mA (40 °C) |
| Operating effective current IC at UC | ≤ 5 µA |
| Protective conductor current IPE | ≤ 10 µA |
| Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
| Pulse discharge current Iimp (10/350) µs (line-earth) | 0.5 kA |
| Total discharge current ITotal (8/20) µs | 10 kA |
| Voltage protection level Up (line-earth) | ≤ 140 V (C1 - 1 kV / 500 A) |
| ≤ 130 V (C2 - 10 kV / 5 kA) | |
| ≤ 45 V (C3 - 25 A) | |
| ≤ 50 V (C3 - 100 A) | |
| Voltage protection level Up static (line-earth) | ≤ 55 V (C1 - 1 kV / 500 A) |
| ≤ 80 V (C2 - 10 kV / 5 kA) | |
| Response time tA (line-earth) | ≤ 1 ns |
| Input attenuation aE, asym. | typ. 0.3 dB (≤ 270 kHz/150 Ω) |
| Cut-off frequency fg (3 dB), asym. (PE) in 150 Ω system | typ. 960 kHz |
| Capacity (Core-Earth) | typ. 2.2 nF |
| Resistance per path | 1.65 Ω ±20 % |
| Surge protection fault message | none |
| Max. required back-up fuse | 630 mA (FF) |
| Impulse durability (line-earth) | C1 - 1 kV / 500 A |
| C2 - 10 kV / 5 kA | |
| C3 - 100 A | |
| D1 - 500 A | |
| Pulse reset time (line-earth) | ≤ 300 ms |
| Additional technical data | |
| Max. total discharge current I total max (8/20) µs | 20 kA (1x) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 4000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 + corrigendum 2001 + A1:2008, modified + A2:2012 |
| EN 61643-21 | |
| Standards/specifications | EN 61643-21 |
| Note | 2001 + A1:2009 + A2:2013 |
| Mounting type | DIN rail: TH 35 - 7.5 mm |
| Item number | 1445833 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CLM |
| Product key | CLM111 |
| GTIN | 4063151830250 |
| Weight per piece (including packing) | 39 g |
| Weight per piece (excluding packing) | 39 g |
| Customs tariff number | 85363030 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171501 |
| ECLASS-15.0 | 27171501 |
ETIM
| ETIM 9.0 | EC000943 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| EF3.1 Climate Change | |
| CO2e kg | 1.109 kg CO2e |
Compatible products
-
-
ZBF 6:UNBEDRUCKT - Zack Marker strip, flat 0808710
-
ZBF 6/WH-100:UNBEDRUCKT - Zack Marker strip, flat 0808736
-
ZBF 6,QR:FORTL.ZAHLEN - Zack Marker strip, flat 0808765
-
CLIPFIX 35-5 - End bracket 3022276
-
TTC-6-FC-UT - Fuse holder 1054762
-
SSA 3-6 - Shield connection 2839295
-
SSA 5-10 - Shield connection 2839512
-
X-PEN 0,35 - Marker pen 0811228
-
SZS 0,6X3,5 VDE - Screwdriver 1212602
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
Your advantages
Space saving with a narrow overall width of just 6 mm
Cost-optimized with tailored product features
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates