FL SFP LX40
-
Media module
1113081
Gigabit SFP module for transmission up to 40 km with a wavelength of 1310 nm
Product details
| Width | 13.7 mm |
| Height | 8.95 mm |
| Length | 56.5 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Mounting type | Plug-in mounting (SFP port) |
| Ethernet FO | |
| Connection method | LC |
| Transmission speed | 1 Gbps |
| Transmit capacity, minimum | -3 dBm |
| Transmit capacity, maximum | 2 dBm |
| Minimum receiver sensitivity | -3 dBm |
| Maximum receiver sensitivity | -23 dBm |
| Transmission physics | Single-mode fiberglass |
| Transmission length | 40 km (Fiberglass 9/125) |
| Wavelength | 1310 nm |
| Signal LEDs | depending on the Factoryline device |
| No. of channels | 1 (LC single mode) |
| Product type | SFP module |
| Type | Factoryline devices with SFP slot |
| Format | SFP (Small Form-factor Pluggable) |
| Basic functions | SFP module as FO port |
| Status display | via a Factoryline device |
| Transmission medium | FO |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C (non-condensing) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C (non-condensing) |
| Case temperature | max. 85 °C (Operation) |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 30 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 86 kPa ... 108 kPa (1500 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
| Standard designation | Laser equipment safety |
| Standards/specifications | IEC 60825 |
| Item number | 1113081 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN |
| Product key | DNN613 |
| GTIN | 4063151034887 |
| Weight per piece (including packing) | 31 g |
| Weight per piece (excluding packing) | 31 g |
| Customs tariff number | 85176200 |
| Country of origin | TW |
ECLASS
| ECLASS-13.0 | 19179090 |
| ECLASS-15.0 | 19179090 |
ETIM
| ETIM 9.0 | EC000310 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
MSA compliant
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates