DIN rail adapter, RJ45, CAT6A (10 Gbps), 8-position, connection method: IDC connection, material: PC-GF10, connection cross section: AWG 26- 22, degree of protection: IP20, Item set, DIN rail adapter including RJ45 cable connection module
Patch panels for DIN rails
Patch panel, one RJ45 jack to 8 spring-force connection terminal blocks (1:1 assignment), CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, option of shield contacting to the DIN rail via jumpers
Patch panel, two RJ45 jacks, CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, shield current monitoring, surge protection
DIN rail adapter, connection method: Quick connection, material: PC-GF10, degree of protection: IP20, without assembled modules
Patch panel, two RJ45 jacks (1:1 assignment), CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, option of shield contacting to the DIN rail via jumpers
Patch panel, one RJ45 jack to 8 screw connection terminal blocks (1:1 assignment), CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, option of shield contacting to the DIN rail via jumpers
Patch panel, one RJ45 jack to 4 screw connection terminal blocks (assignment 1, 2, 3, 6), CAT5e, 10/100 Mbps, DIN rail adapter, IP20, shield contacting on DIN rail
Passive PoE solution for fixed power supply of PoE end devices (PD), 10/100 Mbps, -40°C ... +75°C, DIN rail mounting
Patch panel, RJ45 jack on IDC terminal blocks, CAT6, 10/100/1000 Mbps, DIN rail adapter, IP20, shield contacting with strain relief, IECEx and ATEX approvals, shipbuilding approval in accordance with DNV
Patch panel, RJ45 jack on IDC terminal blocks, CAT5e, 10/100/1000 Mbps, DIN rail adapter, IP20, shield contacting with strain relief, shield current monitoring, surge protection