The small form-factor plug-in module provides a fiber optic interface with a data transmission speed of 100 Mbps with a wavelength of 1310 nm (long).
SFP modules
The small form-factor plug-in module provides a fiber optic interface with a data transmission speed of 100 Mbps with a wavelength of 1310 nm (long).
Gigabit SFP module for transmission up to 10 km with a wavelength of 1310 nm.
Gigabit SFP module for transmission up to 1 km with a wavelength of 850 nm.
The small form-factor plug-in module provides an RJ45 interface with a data transmission speed of 10/100 Mbps
Gigabit SFP module for transmission up to 2 km with a wavelength of 1310 nm.
Gigabit SFP module for transmission up to 30 km with a wavelength of 1310 nm.
Singlemode SFP transceiver for the transmission of up to 1 Gbps over 10 km at wavelengths of 1310 nm in the industrial temperature range
Singlemode SFP+ transceiver for transmission up to 10 Gbps over 10 km at wavelengths of 1,310 nm in the extended temperature range
Gigabit SFP module for transmission up to 100 m.