F-MS 1100 ST
-
Type 2 surge protection plug
2909844
Surge protection plug type 2, spark gap with high insulation voltage strength, used only as replacement plug for the corresponding complete item.
Product details
| General | |
| Note | The F-MS 1100 ST protective plug is only to be used with a VAL-MS 400 ST in series connection. It is not designed for direct use on mains voltage. |
| Uagn > 1100 V | |
| At altitudes > 2000 m (amsl), a lateral distance of 2 mm must be maintained between live and grounded parts. | |
| Product type | Replacement plug |
| Product family | VALVETRAB MS |
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| IEC power supply system | IT |
| Type | DIN rail module, two-section, divisible |
| Number of positions | 1 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz |
| 60 Hz |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 52.4 mm |
| Depth | 55.3 mm |
| Horizontal pitch | 1 HP |
| Color | black (RAL 9005) |
| gray (RAL 7042) | |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6 |
| Material group | I |
| Housing material | PA 6.6 |
| Mode of protection | L-PE (for IT systems without N in series with a VAL-MS plug) |
| Direction of action | N-PE |
| Nominal frequency fN | 50 Hz |
| 60 Hz | |
| Maximum continuous operating voltage UC | 260 V AC |
| Protective conductor current IPE | ≤ 3 µA |
| Nominal discharge current In (8/20) µs | 20 kA |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Short-circuit current rating ISCCR | 25 kA (in series with a VAL-MS plug) |
| Voltage protection level Up | ≤ 3 kV |
| Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 3 kV |
| Response time tA | ≤ 100 ns |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 5000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 25g |
| Vibration (operation) | 5g |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | on base element |
| Item number | 2909844 |
| Packing unit | 1 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | CL1 |
| Product key | CL1321 |
| GTIN | 4055626394589 |
| Weight per piece (including packing) | 54.9 g |
| Weight per piece (excluding packing) | 32.61 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171292 |
| ECLASS-15.0 | 27171292 |
ETIM
| ETIM 10.0 | EC002496 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates