Highly compact relay modules on DIN rail

Highly compact relay modules

The PLC-INTERFACE relay system is the high-performance interface between the controller and system I/O devices. Since 1997, we have been providing a constantly growing range of highly compact plug-in relays and relay modules. The lead-frame technology of this relay series provides the solid foundation for reliably switching, isolating, and amplifying signals. In addition, electromechanical and solid-state relays are used. This combination proves itself day after day with millions of switching cycles in various applications and relay circuits.

Go to Product Detail Page for item 2967675
PLC-RSC-230UC/21HC - Relay module
PLC-RSC-230UC/21HC - Relay module
2967675

PLC-INTERFACE, consisting of PLC-BSC.../21 HC basic terminal block with screw connection and plug-in miniature relay for high continuous current, for mounting on DIN rail NS 35/7,5, limiting continuous current up to 10 A, 1 changeover contact, input voltage 230 V AC/220 V DC

Go to Product Detail Page for item 2980458
PLC-BSC- 24DC/21/SO46 - Relay base
PLC-BSC- 24DC/21/SO46 - Relay base
2980458

6.2 mm PLC basic terminal block with protection against interference currents/voltages on the control side, with screw connection, without relay or solid-state relay, for mounting on DIN rail NS 35/7,5, with increased input current consumption, 1 changeover contact, input voltage 24 V DC

Your advantages

  • More space in the control cabinet with a compact overall width starting from 6.2 mm
  • Your choice of simple connection technology: Push-in or screw connection technology
  • Comprehensive product range with special versions for special applications
  • Optimized installation effort with versatile accessories and plug-in electromechanical and solid-state relays
  • Logic and communication functions through modular expansion with logic and communication modules
  • Quick plug-in connection between controller and relay with system cabling adapter or network cable

PLC-INTERFACE: Overview of the relay system

Relay modules for the Ex area with Ex logo

Relay modules for the Ex area Safely disconnect and switch signals in potentially explosive areas

Use renewable energies such as wind, solar, and hydropower to produce green hydrogen, for example. Our electronic versions, including long control lines and Ex relay modules for zone 2, support you in the implementation of modern systems.

For the process industry, we offer highly compact relay modules with ATEX, IECEx, and UL approval, specifically for zone 2 applications.
These relay modules allow you to safely disconnect and switch signals in potentially explosive areas. The relays have the necessary Ex approvals for zone 2 (ATEX, IECEx, CCC Ex, KCs, Class 1 Zone 2).

PLC-INTERFACE with electronic circuit breaker

PLC-INTERFACE offers the innovative combination of a relay interface and circuit breaker in a width of just 6.2 mm. The nominal current and the shutdown behavior can be configured individually via DIP switches on the device.

  • Space-saving installation in the control cabinet with the combination of a relay interface and circuit breaker in a width of 6.2 mm
  • Reduced wiring effort with comprehensive accessories, bridging options, and system cabling solutions
  • Easy system integration and function extension of existing installations due to compatibility with PLC-INTERFACE relay modules

PLC-INTERFACE from different angles


 PLC-INTERFACE: Camera inspection in relay production

Optical quality control in relay production

Quality is our top priority

At Phoenix Contact, quality is our top priority, which is why even the smallest details are hugely important to us. Our in-house production facility for plastic and metal parts manufactures the components that form the basis of our high-quality components.

All products are 100% tested. To ensure that innovative product ideas are continuously implemented in our design and development departments, we constantly strive to expand our expertise and internal skills.

For example, in order to meet the high quality demands of our customers, an initial optical camera inspection is carried out as soon as the electronic components have been mounted.

Employees with PLC-INTERFACE in production

Employees with PLC-INTERFACE in production

Our passion for relays – to keep you running

We have more than 25 years of expertise in production and engineering that you can benefit from. We make it easy for you – from the selection of products to safe and reliable operation in your system.

Into the future with digital data – whether with clipx ENGINEER, the engineering software from Phoenix Contact, or EPLAN, you can simplify the planning of your control cabinet projects with relevant digital data and macros.

The product range has been and continues to be extended constantly. In addition, extensive accessory and system cabling solutions are available for your application.

Switching devices for a sustainable future PLC-INTERFACE: Wide range of solutions for every application

Our PLC-INTERFACE range offers more than 700 products, manufactured in a fully automated manner, which meet the requirements of just about any application. With over 50 subsidiaries and more than 30 agencies around the world, we are always close by. This means that you receive bespoke advice, fast deliveries, and high-quality relay modules that perfectly suit your needs.

Our relays are certified and approved for global use. With PLC-INTERFACE, you can be sure of easy and safe use in almost any application. We offer a comprehensive range of certificates and approvals for current and future applications.