VDE Zeichengenehmigung
Approval ID: 40059408cULus Listed
Approval ID: E468743Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only rigid conductors | 600 V | 20 A | - 14 | |
multi-stranded with ferrule | 600 V | 20 A | - 14 |
Protective cap, IPD, with locking element, IP66, IP68, IP69K, width: 32 mm, color: gray, for IPD P 5P2,5..., for IPD W 5P2,5..., IPD H 5P,5..., IPD Y 5P2,5
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only rigid conductors | 600 V | 20 A | - 14 | |
multi-stranded with ferrule | 600 V | 20 A | - 14 |