The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

Power supply with IP67 degree of protection

Power supplies with IP67 degree of protection

The robust power supplies with IP67 degree of protection are ideally suited for decentral supply in the field. The weather-resistant aluminum die-cast housing protects the devices against dust and water. This enables the IP67 switching grid components to ensure high system availability even in harsh ambient conditions. The different device connections provide flexibility during assembly.

Your advantages

  • Direct installation at the load in the field reduces cable lengths and saves space in the control cabinet
  • The robust die-cast aluminum housing ensures high system availability with resistance to extreme ambient conditions (temperature, dust, and water)
  • High shock and vibration resistance, plus electric strength
  • Improved diagnostic options in the field with DC OK LED and AC OK LED
  • NEC Class 2 (POUT <100 W)

TRIO POWER power supplies with IP67 degree of protection For direct installation at the load in the field

TRIO POWER power supply with IP67 degree of protection
M12 power cabling for IP67 power supplies
TRIO IP67 with M12 power cabling system
TRIO POWER power supply with IP67 degree of protection

The TRIO POWER power supplies with IP67 degree of protection are ideal for installation in the field directly at the load. With the die-cast aluminum housing in a weatherproof design, the device ensures high system availability even under harsh ambient conditions. Field installation of the TRIO POWER power supply with IP67 degree of protection reduces cable lengths and frees up space in the control cabinet.

M12 power cabling for IP67 power supplies

To enable flexible installation, the IP67 power supplies are available with different device connections:

M12-S AC In/M12-A DC Out

  • 24 V DC/3.75 A (NEC Class 2)

M12-S AC In/M12-L DC Out

  • 24 V DC/3.75 A (NEC Class 2)
  • 24 V DC/10 A
  • 24 V DC/12.5 A

7/8" AC In/7/8" DC Out

  • 24 V DC/3.75 A (NEC Class 2)
  • 24 V DC/8 A

IPD In/IPD Out

  • 24 V DC/3.75 A (NEC Class 2)
  • 24 V DC/10 A

TRIO IP67 with M12 power cabling system

Combine the TRIO POWER IP67 power supply with other IP67 products from Phoenix Contact:

  • Connectors and cables for device connection and field cabling
  • Managed IP67 switches
  • I/O systems with IP67 degree of protection
  • NearFi – contactless data transmission
  • Machine lighting

Products overview

Product video

TRIO IP67 power supply

TRIO IP67 power supplies with M12 power cabling

The right connection technologies for every application

To enable flexible installation, the TRIO IP67 power supplies are available with different device connections.

To the corresponding cabling: