With low no-load losses (0.1 W or 0.21 W) and a high degree of efficiency, the STEP POWER power supply ensures optimum energy efficiency in buildings. Due to the high degree of efficiency, the power supplies convert less electrical energy into undesired heat energy. This not only saves energy, but also extends the service life of all components in the control cabinet.
Primary-switched power supply, STEP POWER, screw connection, DIN rail mounting, input: 1-phase, output: 48 V DC / 2 A, adjustable from 30 V DC ... 56 V DC, PoE application up to 96 W