CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 26 - 14 | ||
D | ||||
300 V | 10 A | 26 - 14 |
IECEE CB Scheme
Approval ID: NL-58817Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
250 V | 17.5 A |
EAC
Approval ID: RU C-DE.BL08.B.00682cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 10 A | 26 - 14 | ||
D | ||||
300 V | 10 A | 26 - 14 |
KEMA-KEUR
Approval ID: 71-102890Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
Only flexible conductors | 250 V | 17.5 A | 0.14 - 1.5 | |
Only rigid conductors | 250 V | 17.5 A | 0.14 - 2.5 |