FTRVB 8-FI /BK
-
Potential distributors
3270210
Potential distributors, with infeed option to 6 mm2, without actuating push button, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, Feed-in stage, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: black
Product details
| Number of positions | 2 |
| Number of connections | 29 |
| Number of rows | 8 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Rated surge voltage | 4 kV |
| Maximum power dissipation for nominal condition | 0.56 W |
| Service Entrance | yes |
| Number of connections per level | 4 |
| Nominal cross section | 1.5 mm² |
| Level 1+2+3+4+5+6 above 1 | |
| Connection method | Push-in connection |
| Stripping length | 8 mm ... 10 mm |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
| Cross section AWG | 26 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 1.5 mm² |
| Nominal current | 17.5 A (with 1.5 mm² conductor cross-section) |
| Maximum load current | 24 A (per chamber with 2.5 mm² conductor cross-section) |
| Maximum total current | 37 A (per potential distributor) |
| Nominal voltage | 250 V |
| Nominal cross section | 1.5 mm² |
| Feed-in stage | |
| Note | Only the “CRIMPFOX 6” crimping pliers may be used for crimping with 6 mm² stranded and ferrule. |
| Stripping length | 10 mm ... 12 mm |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Cross section AWG | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 6 mm² |
| Conductor cross-section, flexible [AWG] | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.2 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.2 mm² ... 6 mm² |
| Nominal current | 32 A (Supply, for 4 mm² conductor cross-section) |
| Maximum load current | 37 A (Service Entrance) |
| Nominal voltage | 250 V |
| Nominal cross section | 4 mm² |
| Level 1+2+3+4+5+6 above 1 Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.34 mm² ... 2.5 mm² |
| Conductor cross-section, rigid [AWG] | 20 ... 14 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 1.5 mm² |
| Feed-in stage Connection cross sections directly pluggable | |
| Conductor cross-section rigid | 0.34 mm² ... 6 mm² |
| Conductor cross-section, rigid [AWG] | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.34 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.34 mm² ... 6 mm² |
| Width | 8.3 mm |
| Color | gray (RAL 7042) |
| Color of connection elements | black |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 125 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 27,5 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| Surge voltage test | |
| Test voltage setpoint | 4.8 kV |
| Result | Test passed |
| Temperature-rise test | |
| Requirement temperature-rise test | Increase in temperature ≤ 45 K |
| Result | Test passed |
| Short-time withstand current 1.5 mm² | 0.18 kA |
| Short-time withstand current 2.5 mm² | 0.3 kA |
| Short-time withstand current 4 mm² | 0.48 kA |
| Short-time withstand current 6 mm² | 0.72 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 1.5 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 35 |
| Test force setpoint | 1 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.14 mm² / 0.2 kg |
| 1.5 mm² / 0.4 kg | |
| 2.5 mm² / 0.7 kg | |
| Result | Test passed |
| Aging | |
| Temperature cycles | 192 |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Oscillation/broadband noise | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Spectrum | Long life test category 2, bogie-mounted |
| Frequency | f1 = 5 Hz to f2 = 250 Hz |
| ASD level | 6.12 (m/s²)²/Hz |
| Acceleration | 3.12g |
| Test duration per axis | 5 h |
| Test directions | X-, Y- and Z-axis |
| Result | Test passed |
| Shocks | |
| Specification | DIN EN 50155 (VDE 0115-200):2008-03 |
| Pulse shape | Half-sine |
| Acceleration | 30g |
| Shock duration | 18 ms |
| Number of shocks per direction | 3 |
| Test directions | X-, Y- and Z-axis (pos. and neg.) |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 105 °C (max. short-term operating temperature RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3270210 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | BE6 |
| Product key | BE6211 |
| GTIN | 4055626118710 |
| Weight per piece (including packing) | 46.2 g |
| Weight per piece (excluding packing) | 46.2 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
ETIM
| ETIM 8.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 500-PLC BN - Continuous plug-in bridge 2967976
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
DP-PTRV 8 - Spacer plate 3270166
-
CDC-PTRV - Retaining bracket 3270167
-
PT-IL - Mounting material 3208090
-
ST-BW 0 - Actuation tool 1200135
-
RPS - Reducing plug 0201647
-
ZB 8,3:UNBEDRUCKT - Zack marker strip 0803444
-
ZB 8,3,LGS:FORTL.ZAHLEN - Zack marker strip 0803480
-
ZB 8,3,QR:FORTL.ZAHLEN - Zack marker strip 0803479
-
ZB 8,3 CUS - Zack marker strip 8191573
-
TM-PTRV 8,QR:1-8 - Marker for terminal blocks 0803468
-
TM-PTRV 8,QR:8-1 - Marker for terminal blocks 0803470
-
TM-PTRV 8,QR:A-H - Marker for terminal blocks 0803471
-
TM-PTRV 8,QR:H-A - Marker for terminal blocks 0803473
-
D-PTRV 8 WH - End cover 3270154
-
D-PTRV 8 WH 1-8 - End cover 3270155
-
D-PTRV 8 WH 1-8 LGS - End cover 3270240
-
D-PTRV 8 WH 8-1 - End cover 3270242
-
D-PTRV 8 WH 8-1 LGS - End cover 3270244
-
D-PTRV 8 WH 1-16 - End cover 3270228
-
D-PTRV 8 WH 1-16 LGS - End cover 3270229
-
D-PTRV 8 WH 9-16 - End cover 3270211
-
D-PTRV 8 WH 9-16 LGS - End cover 3270212
-
D-PTRV 8 WH 17-24 - End cover 3270213
-
D-PTRV 8 WH 17-24 LGS - End cover 3270214
-
D-PTRV 8 WH 25-32 - End cover 3270215
-
D-PTRV 8 WH 25-32 LGS - End cover 3270216
-
D-PTRV 8 WH A-H - End cover 3270156
-
D-PTRV 8 WH A-H LGS - End cover 3270241
-
D-PTRV 8 WH H-A - End cover 3270243
-
D-PTRV 8 WH H-A LGS - End cover 3270245
-
D-PTRV 8 WH A-P - End cover 3270217
-
D-PTRV 8 WH A-P LGS - End cover 3270218
-
D-PTRV 8 WH P-A - End cover 1649604
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
Your advantages
Bridgeable potential distributor with option to supply up to 6 mm²
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
Tool-free wiring in a confined space thanks to compact size
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates