CDDC 1,5/ 3-PV-3,5 - Direct connector
1016513

PCB direct plug, nominal cross section: 1.5 mm2, color: green, nominal current: 8 A, rated voltage (III/2): 160 V, number of potentials: 6, number of rows: 2, number of positions: 3, number of connections: 6, product range: CDDC 1,5/..-PV, pitch: 3.5 mm, connection method: Crimp connection, mounting: SKEDD - Direct plug-in technology, conductor/PCB connection direction: 90 °, pin layout: Linear pinning, plug-in system: SKEDD, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

SKEDD direct plug-in technology enables flexible positioning on the PCB
Reduced component and process costs: simple insertion by hand and vibration-resistant connection
Contacts arranged in a double row enable high packing density in a compact area
Wide range of applications, thanks to suitability for PCBs with chemically tin-plated or Hot Air Leveling (HAL) surface
Cost-effective connection of crimped conductors in large quantities
Tools for manual and automatic crimping available as an option