CDC-MP 0,5-1,5-R
-
Crimp contact
1016661
Crimp contact
Product details
| Note on application | The crimp contacts may only be processed with approved crimping tools. |
| Order information: | You can find ordering information for the approved crimping tool for automated conductor connections in the installation instructions in the Downloads section. |
| Note regarding documentation | The crimp heights depend on the crimping tool used. You can find the values in the tool documentation. |
| Product type | Crimp contact |
| Product family | CDC-MP |
| Connection method | Crimp connection |
| Contact connection type | Socket |
| Stripping length | 3.5 mm |
| Conductor cross-section flexible | 0.5 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 20 ... 16 |
| Contact surface | Tin Sn |
| Contact surface material | Tin |
| Metal surface terminal point (top layer) | Tin (2 - 4 µm Sn) |
| Metal surface contact area (top layer) | Tin (2 - 4 µm Sn) |
| Surface characteristics | hot-dip tin-plated |
| Contact material | Cu alloy |
| Nominal current IN | 8 A |
| Type of packaging | Belt |
| Item number | 1016661 |
| Packing unit | 5,000 pc |
| Minimum order quantity | 5,000 pc |
| Note | Made to order (non-returnable) |
| Sales key | AA |
| Product key | AACDCA |
| GTIN | 4055626499000 |
| Weight per piece (including packing) | 2.22 g |
| Weight per piece (excluding packing) | 0.17 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27460403 |
| ECLASS-15.0 | 27460403 |
ETIM
| ETIM 9.0 | EC000796 |
UNSPSC
| UNSPSC 21.0 | 39121500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CDDC 1,5/ 4-PV-3,5 - Direct connector 1016512
-
CDDC 1,5/ 5-PV-3,5 - Direct connector 1016516
-
CDDC 1,5/ 6-PV-3,5 - Direct connector 1016517
-
CDDC 1,5/ 7-PV-3,5 - Direct connector 1016518
-
CDDC 1,5/ 9-PV-3,5 - Direct connector 1016520
-
CDDC 1,5/10-PV-3,5 - Direct connector 1016521
-
CDDC 1,5/11-PV-3,5 - Direct connector 1016510
-
CDDC 1,5/12-PV-3,5 - Direct connector 1016522
-
CDDC 1,5/13-PV-3,5 - Direct connector 1016523
-
CDDC 1,5/14-PV-3,5 - Direct connector 1016524
-
CDDC 1,5/15-PV-3,5 - Direct connector 1016525
-
CDDC 2,5/ 2-PV-5,0 - Direct connector 1016293
-
CDDC 2,5/ 4-PV-5,0 - Direct connector 1016290
-
CDDC 2,5/ 5-PV-5,0 - Direct connector 1016289
-
CDDC 2,5/ 7-PV-5,0 - Direct connector 1016286
-
CDDC 2,5/ 9-PV-5,0 - Direct connector 1016280
-
CDDC 2,5/10-PV-5,0 - Direct connector 1016279
-
CDDC 2,5/11-PV-5,0 - Direct connector 1016278
-
CDDC 2,5/12-PV-5,0 - Direct connector 1016277
-
CDDC 2,5/13-PV-5,0 - Direct connector 1016276
-
CDDC 2,5/14-PV-5,0 - Direct connector 1016274
-
CDDC 2,5/15-PV-5,0 - Direct connector 1016273
-
CDDC 2,5/16-PV-5,0 - Direct connector 1016272
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates