Ethernet patch panels enable quick and easy connection between the field cabling and control cabinet cabling. The passive termination panels are a convenient alternative to the on-site assembly of RJ45 connectors. The IDC fast connection terminal blocks enable tool-free connection without stripping the single-core wires. The terminal blocks with inserted wires are simply pressed shut by hand. Observe the permissible single-core wire diameter and the permissible insulation material.
PP-RJ-IDC
-
Patch panel
2703019
Patch panel, RJ45 jack on IDC terminal blocks, CAT6, 10/100/1000 Mbps, DIN rail adapter, IP20, shield contacting with strain relief
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| MTTF | 105699 Years |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Maximum power dissipation for nominal condition | 0 W (passive module, no supply voltage required) |
| Rated insulation voltage | 85 V DC (In accordance with EN/IEC 60079-7, Annex H) |
| Data: Ethernet interface, 10/100/1000Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100/1000 Mbps |
| Frequency range | 250 MHz |
| Connection method | IDC connection |
| Note on the connection method | CAT6 |
| Pin assignment | 1:1 |
| Transmission length | 100 m (including patch cables) |
| Single conductor/terminal point, rigid | 0.14 mm² ... 0.34 mm² |
| Single-wire/terminal point, flexible | 0.14 mm² ... 0.34 mm² |
| Max. AWG conductor cross-section, flexible | 22 |
| Min. AWG conductor cross-section, flexible | 26 |
| Single-wire/terminal point, rigid AWG max. | 22 |
| Single-wire/terminal point, rigid AWG min. | 26 |
| Wire diameter incl. insulation | 1.6 mm (Terminal block is tested with PVC insulation - other insulation materials available on request) |
| Frequency of connections between conductors of the same cross section | 10 |
| Transmission medium | Copper |
| Output nominal voltage | < 57 V DC |
| Maximum output power | 60 W |
| Maximum output current | 725 mA (Per channel) |
| Data: Ethernet interface, 10/100/1000Base-T(X) in accordance with IEEE 802.3 | |
| Connection method | RJ45 jack |
| Dimensional drawing |
|
| Width | 23.8 mm |
| Height | 101.3 mm |
| Depth | 50 mm |
| Color (Housing) | light gray (RAL 7035) |
| Material (Housing) | Plastic |
| Flammability rating according to UL 94 | V0 |
| External cable diameter | 5.5 mm ... 6.5 mm |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 10 Hz ... 57 Hz, amplitude ±3.5 mm, 57 Hz ... 150 Hz, 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 30g for 11 ms, three shocks in each spatial direction |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 10g for 16 ms, 1000 shocks in each spatial direction |
| Ambient conditions | |
| Degree of protection | IP20 (Manufacturer's declaration) |
| Ambient temperature (operation) | -40 °C ... 75 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| ≤ 2000 m (Restrictions for ATEX applications) | |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex ec IIC Gc |
| Certificate | PxCIF18ATEX2703015U |
| Note | Please follow the special installation instructions in the documentation! |
| UKEX | |
| Identification | II 3 G Ex ec IIC Gc |
| Certificate | PxCIMA22UKEX2703015U |
| UL, USA | |
| Certificate | UL 60079-0 Ed. 6 / UL 60079-15 Ed. 4 |
| UL, Canada | |
| Certificate | CSA 22.2 No. 60079-0 Ed. 3 / CSA 22.2 No. 60079-15:16 |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Shipbuilding | |
| Identification | DNV GL |
| Shipbuilding data | |
| Temperature | D |
| Humidity | B |
| Vibration | B |
| EMC | B |
| Mounting type | DIN rail mounting |
| Assembly note | The product can be snapped onto all 35 mm DIN rails in accordance with EN 60715. |
| Useable DIN rail type | DIN rail: 35 mm |
| Item number | 2703019 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC334 |
| GTIN | 4055626462899 |
| Weight per piece (including packing) | 64.3 g |
| Weight per piece (excluding packing) | 57.3 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170112 |
| ECLASS-15.0 | 19170112 |
ETIM
| ETIM 9.0 | EC001128 |
UNSPSC
| UNSPSC 21.0 | 43223300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
PP-RJ-RJ-F - Patch panel 2703020
-
PP-RJ-SC-F - Patch panel 2703021
-
PP-RJ-SCC-F - Patch panel 2703022
-
PP-RJ-IDC-F - Patch panel 2703023
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL ISOLATOR 100-RJ/RJ - Network isolator 2313931
-
FL ISOLATOR 1000-RJ/RJ - Network isolator 2313915
-
FL ISOLATOR 100-M12 - Network isolator 2902985
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
NBC-R4ACS/1,0-93B/R4ACS - Patch cable 1112817
-
NBC-R4ACS/2,0-93B/R4ACS - Patch cable 1112820
-
FL CAT5 PATCH 0,3 - Patch cable 2832250
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
VS-08-RJ45-10G/Q - RJ45 connector 1419001
-
VS-PN-RJ45-5-Q/IP20 - RJ45 connector 1658435
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
-
VS-08-RJ45-5-Q/IP20 - RJ45 connector 1656725
-
VS-08-RJ45-5-Q/IP20 BK - RJ45 connector 1658008
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
MICROFOX-SP - Diagonal cutter 1212488
-
VS-OE-OE-94F/... - Data cable 1417359
-
FL-PP-RJ45-SC - Patch panel 2901643
-
FL-PP-RJ45-LSA - Patch panel 2901645
-
FL-PP-RJ45/RJ45 - Patch panel 2901646
-
FL DIN RA - DIN rail adapter 2891053
Your advantages
Extended temperature range of -40 °C ... +75 °C
Fast connection of the field cable
Wiring space covered with front panel cover
Tool-free shield contacting with strain relief
Shipbuilding approval in accordance with DNV GL
PoE-capable in accordance with IEEE 802.3bt, type 4
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates