IECEE CB Scheme
Approval ID: DE1-65875VDE Zeichengenehmigung
Approval ID: 40029149Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 400 V | 20 A | 1.5 - 2.5 | |
Only rigid conductors | 690 V | 20 A | 1.5 - 2.5 |
UL Listed
Approval ID: E468743Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 15 A | - 14 |
cUL Listed
Approval ID: E468743Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
600 V | 15 A | - 14 |