IPD W 3P2,5 F M20 GY
-
Panel feed-through
1088689
Panel feed-through, for connectors, product family: IPD, connection method: Push-in connection, number of positions: 2+PE, M20, Socket, 0.5 mm2 ... 2.5 mm2, 500 V, 20 A, PA, light gray, coding: P
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Panel feed-through |
Product family | IPD |
Number of positions | 3 |
Connection profile | 2+PE |
Position marking | L, N, PE |
Number of connections per position | 1 |
Type | for connectors |
Coding | P |
Data management status | |
Article revision | 03 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Connection technology | |
Connection method On the device side | Push-in connection |
Conductor connection | |
Conductor cross section flexibel | 0.5 mm² ... 2.5 mm² |
Conductor cross section solid | 0.5 mm² ... 2.5 mm² |
Conductor cross section with ferrule | 0.5 mm² ... 2.5 mm² |
Connection cross section AWG | 20 ... 14 |
Dimensional drawing | |
Width | 28.5 mm |
Height | 28.5 mm |
Length | 43.5 mm |
Rated surge voltage (III/3) | 6 kV |
Rated current | 20 A |
Rated voltage (III/3) | 500 V |
Nominal voltage UN | 500 V AC |
500 V DC | |
Nominal current IN | 20 A |
Mechanical data | |
Insertion/withdrawal cycles | 50 (IP66/IP68/IP69K) |
100 (IP66) |
Color (Housing) | light gray (RAL 7035) |
Material Housing | PA |
Material Seal | EPDM |
Flammability rating according to UL 94 | V0 |
Contact material | Cu |
Contact surface material | Ni/Ag/Sn |
Position marking | L, N, PE |
Mounting type | M20 |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (2 m / 24 h) | |
IP69K | |
Touch-proof when not plugged in (IP2X) | |
Impact strength | IK07 |
Ambient temperature (operation) | -30 °C ... 100 °C |
Temperature when conductor connected | -5 °C ... 50 °C |
Ambient temperature (storage/transport) | -30 °C ... 100 °C |
Resistance to UV radiation | yes |
Item number | 1088689 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF6 |
Product key | BF6LAA |
GTIN | 4055626891040 |
Weight per piece (including packing) | 31.8 g |
Weight per piece (excluding packing) | 31 g |
Customs tariff number | 85366990 |
Country of origin | CN |
ECLASS
ECLASS-11.0 | 27440602 |
ECLASS-12.0 | 27440602 |
ECLASS-13.0 | 27440602 |
ETIM
ETIM 9.0 | EC002566 |
UNSPSC
UNSPSC 21.0 | 39121500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
IPD PL 3P2,5 M A0,5 PVC GY - Connecting cable 1526861
-
IPD PL 3P2,5 M A1,0 PVC GY - Connecting cable 1526862
-
IPD PL 3P2,5 M A3,0 PVC GY - Connecting cable 1526863
-
IPD PL 3P2,5 M A5,0 PVC GY - Connecting cable 1526864
-
IPD PL 3P2,5 M A0,5 F PVC GY - Connecting cable 1526872
-
IPD PL 3P2,5 M A1,0 F PVC GY - Connecting cable 1526873
-
IPD PL 3P2,5 M A3,0 F PVC GY - Connecting cable 1526874
-
IPD PL 3P2,5 M A5,0 F PVC GY - Connecting cable 1526875
-
ZBF 4:UNBEDRUCKT - Zack Marker strip, flat 0808587
-
UC-TMF 4 - Marker for terminal blocks 0818166
-
UCT-TMF 4 - Marker for terminal blocks 0828742
-
IPD PL CAP W26 WP GY - Protective cap 1088707
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
CRIMPFOX CENTRUS 6S - Crimping pliers 1213144
-
CRIMPFOX VARIO 4S - Crimping pliers 1108766
Your advantages
Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates