The Wireless MUX transmits 16 digital and 2 analog signals bidirectionally. The Wireless MUX is supplied ready to use: Unpack – connect – switch on – and you have a working wireless path.
ILB BT ADIO MUX-OMNI
-
Wireless set
2884208
Wireless MUX set, two modules with 16 digital inputs and outputs and 2 analog inputs and outputs (0 ... 20 mA, 0 ... 10 V) each, RSMA (female) antenna connection, incl. omnidirectional antennas with 1.5 m cable
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product family | Inline |
| Application | I/O |
| Type | Stand-alone |
| MTTF | 1458 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 557 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 219 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| MTBF | 465 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 140 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) | |
| Diagnostics messages | Short-circuit or overload of the digital outputs LED |
| Wireless connection FS LED | |
| Logic and actuator voltage LED | |
| Link quality of the wireless connection 4 LEDs | |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Times | |
| Switch-on time | ≤ 3 s (Until the wireless connection is established) |
| Delay time | ≤ 10 ms (Latency, typical) |
| ≤ 800 ms (Failsafe function for wireless interruption) | |
| Maximum power dissipation for nominal condition | 2.4 W |
| Supply: Module electronics | |
| Connection method | Inline connector |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30.5 V DC (via power connector) |
| Current consumption | 60 mA (Communications power at 24 V DC, 25 °C) |
| 25 mA (Actuator supply, +load current Digital OUT (8 A)) | |
| Protective circuit | Polarity protection, surge protection |
| Analog: | |
| Input name | Analog inputs |
| Description of the input | Single ended |
| Number of inputs | 2 |
| Current input signal | 0 mA ... 20 mA |
| Input resistance current input | 50 Ω |
| Voltage input signal | 0 V ... 10 V |
| Input resistance of voltage input | 130 kΩ |
| Measured value resolution | 12 bits |
| Protective circuit | Surge voltage; Suppressor diodes in the analog inputs, current limitation via internal protective circuit |
| Digital: | |
| Input name | Digital inputs |
| Number of inputs | 16 |
| Connection method | Spring-cage connection |
| Connection technology | 1-conductor |
| Input voltage range "0" signal | < 5 V |
| Input voltage range "1" signal | > 15 V |
| Nominal input voltage UIN | 24 V DC |
| Typical input current per channel | 2.3 mA |
| Input frequency | ≤ 10 Hz |
| Analog: | |
| Output name | Analog outputs |
| Number of outputs | 2 |
| Protective circuit | Transient protection |
| DAC resolution | 12 bit |
| Current output signal | 0 mA ... 20 mA |
| Load/output load current output | ≤ 500 Ω |
| Voltage output signal | 0 V ... 10 V |
| Load/output load voltage output | ≥ 2 kΩ |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 1-conductor |
| Number of outputs | 16 |
| Protective circuit | Short-circuit protection, overload protection, protected against reverse voltages |
| Output current | 8 A (Total) |
| Maximum output current per channel | 500 mA |
| Nominal output voltage | 24 V DC |
| Output current when switched off | ≤ 10 µA (When not loaded, a voltage can be measured even at an output that is not set.) |
| Nominal load, inductive | 12 VA (1.2 H, 50 Ω) |
| Nominal load, lamp | 12 W |
| Nominal load, ohmic | 12 W (48 Ω) |
| Reverse voltage resistance to short pulses | Reverse voltage proof |
| Behavior with overload | Auto restart |
| Behavior with inductive overload | Output can be destroyed |
| Behavior at voltage switch-off | The output follows the power supply without delay |
| Overcurrent shut-down | ≥ 0.7 A |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | ... 16 |
| Stripping length | 8 mm |
| Functions | |
| Wireless licenses | Europe, USA, Canada, additional countries in the e-shop |
| Wireless | |
| Modulation type | GFSK (Gaussian Frequency Shift Keying) |
| Antenna connection method | RSMA (female) |
| No. of channels | 40 |
| Frequency range | 2.402 GHz ... 2.48 GHz (ISM bandwidth) |
| Frequency band | 2.4 GHz |
| Wireless standard | Bluetooth |
| Transmission power | 5 dBm |
| Receiver sensitivity | -95.00 dBm |
| Diagnostic messages | |
| Diagnostics | Short-circuit or overload of the digital outputs |
| Message | LED |
| Diagnostic messages | |
| Diagnostics | Wireless connection |
| Message | FS LED |
| Diagnostic messages | |
| Diagnostics | Logic and actuator voltage |
| Message | LED |
| Diagnostic messages | |
| Diagnostics | Link quality of the wireless connection |
| Message | 4 LEDs |
| Dimensional drawing |
|
| Width | 95 mm |
| Height | 123.4 mm |
| Depth | 57 mm |
| Note on dimensions | with connectors |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 795 hPa ... 1080 hPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 95 % |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | 508 Listed |
| Wireless approval, Europe | |
| Note | RED 2014/53/EU |
| Wireless approval USA, FCC | |
| Identification | YG3ADIOMUX |
| Note | FCC directive, part 15.247 |
| Wireless approval India, WPC | |
| Certificate | NR-ETA/5957 |
| Wireless approval Japan, MIC | |
| Identification | Japan MIC (RF) ID:202-LSF002 |
| Wireless approval Canada, IC | |
| Certificate | 4720B-ADIOMUX |
| Note | ISC directive RSS 210 |
| Wireless approval Mexico, IFT | |
| Certificate | IFT RCPPHIL19-2130 |
| Wireless approval South Africa, ICASA | |
| Certificate | TA-2006/032 |
| KC approval for South Korea | |
| Certificate | MSIP-CRI-PCK-2884208 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Indirect discharge | ± 6 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 26 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Test Level 3) |
| Signal | ± 2 kV (Signal line) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Signal | ± 1 kV (Signal line, asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Emitted radio interference in acc. with EN 55011 | EN 55016-2-3 Class A industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Protection class | III |
| Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
| Standard designation | RED directive 2014/53/EU |
| Standards/specifications | EN 300328 |
| EN 61000-6-4 | |
| EN 61000-6-2 | |
| EN 62311 | |
| EN 60950 |
| Mounting type | DIN rail mounting |
| Item number | 2884208 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC |
| Product key | DNC662 |
| GTIN | 4046356049597 |
| Weight per piece (including packing) | 914 g |
| Weight per piece (excluding packing) | 885 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242602 |
| ECLASS-15.0 | 27242602 |
ETIM
| ETIM 9.0 | EC001597 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 82710383-ad84-4f18-bc08-99d7dfd2aa2d |
| EF3.1 Climate Change | |
| CO2e kg | 22.86 kg CO2e |
Compatible products
-
IB IL SCN 6-SHIELD-TWIN - Inline shield connector 2740245
-
IB IL SCN-PWR IN-CP - Inline connector 2727637
-
IB IL SCN-8 - Inline connector 2726337
-
IB IL FIELD 2 - Marking field 2727501
-
EMT (62X10)R - Insert label 0800057
-
ZBFM 6/WH:UNBEDRUCKT - Flat zack marker sheet 0803618
-
CLIPFIX 35-5 - End bracket 3022276
-
ANT-OMNI-2459-04 - Antenna 1284780
-
RAD-ISM-2400-ANT-OMNI-2-1-RSMA - Antenna 2701362
-
ANT-OMNI-0671-04 - Antenna 1830085
-
RAD-ISM-2459-ANT-FOOD-6-0-N - Antenna 2702898
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-01 - Antenna 1396316
-
RAD-ISM-2400-ANT-OMNI-6-0 - Antenna 2885919
-
ANT-DIR-2459-01 - Antenna 2701186
-
RAD-PIG-EF316-N-RSMA - Antenna cable 2701402
-
RAD-PIG-RSMA/N-0.5 - Antenna cable 2903263
-
RAD-PIG-RSMA/N-1 - Antenna cable 2903264
-
NBC-COX-CNM/1.5-M/COX-CLM - Coaxial cable 1340133
-
RAD-PIG-RSMA/N-2 - Antenna cable 2903265
-
RAD-PIG-RSMA/N-3 - Antenna cable 2903266
-
RAD-PIG-RSMA/N-5 - Antenna cable 2702140
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-ADP-RSMA/M-RSMA/F-90 - Adapter 2904790
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
Frequently asked questions
Do the devices meet the cybersecurity requirements of the Radio Equipment Directive (RED)?
The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network commu...
View more
The requirements of Delegated Act 2022/30 of the RED 2014/53/EU with regard to article 3.3 d,e,f do not apply to the product.
Article 3.3, d: The devices do not have active access to network communication They are not able to disrupt network communication or misuse resources. Therefore, this requirement does not apply to the devices.
Article 3.3, e: Not applicable to the devices, as no personal data is processed and the privacy of end users is not affected
Article 3.3, f: Not applicable, as the devices are not used for financial transactions